Levelling Feet nonslip
pad and bolt steel
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 143.58 | 0% |
| 5-9 | £ 136.40 | 5% |
| 10-19 | £ 129.22 | 10% |
| 20-49 | £ 122.04 | 15% |
| 50+ | £ 107.69 | 25% |
Pad and bolt: stainless steel 1.4305, AISI 303.
Lock nut: Stainless steel A2, DIN 934 and ISO 4032.
To be used as foot and thrust pad. Including two mounting holes in pad.