Levelling Feet nonslip
pad and bolt steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 73.98 | 0% |
5-9 | £ 70.28 | 5% |
10-19 | £ 66.58 | 10% |
20-49 | £ 62.88 | 15% |
50+ | £ 55.49 | 25% |
Pad and bolt: stainless steel 1.4305, AISI 303.
Lock nut: Stainless steel A2, DIN 934 and ISO 4032.
To be used as foot and thrust pad. Including two mounting holes in pad.