Price & Availability | Article | Material | Type | d1 | d2 | h1 | h2 | l1 | l2 | t1 | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34700.W1006 | Steel | Pad | M 6 | 20 | 14 | 2.5 | - | - | 5.0 | 10 | 10 | 15 | |||||||||||||||||||
£ 14.30 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad d1 M 6 d2 20 h1 14 h2 2.5 l1 - l2 - t1 5.0 A/F 10 Static load
max.
kN 10 Weight
g 15 | |||||||||||||||||||||||||||||||
34700.W1468 | Steel | Pad and Bolt | M16 | 50 | 32 | 7.0 | 100 | 94.0 | - | 24 | 45 | 407 | |||||||||||||||||||
£ 44.85 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Type Pad and Bolt d1 M16 d2 50 h1 32 h2 7.0 l1 100 l2 94.0 t1 - A/F 24 Static load
max.
kN 45 Weight
g 407 | |||||||||||||||||||||||||||||||
34700.W1206 | Stainless Steel | Pad | M 6 | 20 | 14 | 2.5 | - | - | 5.0 | 10 | 8 | 15 | |||||||||||||||||||
£ 15.42 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad d1 M 6 d2 20 h1 14 h2 2.5 l1 - l2 - t1 5.0 A/F 10 Static load
max.
kN 8 Weight
g 15 | |||||||||||||||||||||||||||||||
34700.W1610 | Stainless Steel | Pad and Bolt | M 6 | 20 | 14 | 2.5 | 60 | 57.0 | - | 10 | 8 | 29 | |||||||||||||||||||
£ 29.02 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel Type Pad and Bolt d1 M 6 d2 20 h1 14 h2 2.5 l1 60 l2 57.0 t1 - A/F 10 Static load
max.
kN 8 Weight
g 29 |
Steel type
Ball: steel heat-treated, tempered, blackened.
Ball with bolt: heat-treated steel, tempered, blackened.
Lock nut: Steel blackened, ISO 4032/DIN 934 (M10, M12 only).
Pad: heat-treated steel, tempered, blackened.
Stainless type
Pad: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.4305 (AISI 303).
Ball with bolt: stainless steel 1.4305 (AISI 303).
Lock nut: Stainless steel A2,ISO 4032/DIN 934 (M10, M12 only).
Cap: Black rubber.
To be used as feet and thrust pads. Used for levelling up to 15° on surface. Rubber cap prevents reduces slipping.
Also used:
34761 - Levelling Feet - thermoplastic, non slip.