Levelling Feet nonslip
pad and bolt steel
Price & Availability | Article | d1 | l1 | d2 | l2 | Static load max. kN | ||||||||||||||||||
34711.W0200 | M20 | 125 | 75 | 41 | 17.5 | |||||||||||||||||||
£ 57.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 125 d2 75 l2 41 Static load
max.
kN 17.5 | ||||||||||||||||||||||||
34711.W0202 | M20 | 200 | 75 | 41 | 17.5 | |||||||||||||||||||
£ 69.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 d2 75 l2 41 Static load
max.
kN 17.5 | ||||||||||||||||||||||||
34711.W0241 | M24 | 150 | 100 | 52 | 25.0 | |||||||||||||||||||
£ 84.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 150 d2 100 l2 52 Static load
max.
kN 25.0 | ||||||||||||||||||||||||
34711.W0242 | M24 | 200 | 100 | 52 | 25.0 | |||||||||||||||||||
£ 92.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 200 d2 100 l2 52 Static load
max.
kN 25.0 |
Pad and bolt: stainless steel, type AISI 303. With nitril rubber pad.
For use in a wide range of industries including, food processing, pharmaceutical, electronic, medical and machinery shops.