Levelling Feet nonslip
pad and bolt steel
| Price & Availability | Article | d1 | l1 | d2 | l2 | Static load max. kN | ||||||||||||||||||
| 34711.W0120 | M12 | 75 | 55 | 27 | 7.5 | |||||||||||||||||||
£ 36.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 75 d2 55 l2 27 Static load
max.
kN 7.5 | ||||||||||||||||||||||||
| 34711.W0121 | M12 | 125 | 55 | 27 | 7.5 | |||||||||||||||||||
£ 35.70 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 125 d2 55 l2 27 Static load
max.
kN 7.5 | ||||||||||||||||||||||||
| 34711.W0122 | M12 | 150 | 55 | 27 | 7.5 | |||||||||||||||||||
£ 37.00 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 150 d2 55 l2 27 Static load
max.
kN 7.5 | ||||||||||||||||||||||||
| 34711.W0160 | M16 | 75 | 65 | 33 | 12.5 | |||||||||||||||||||
£ 41.44 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 75 d2 65 l2 33 Static load
max.
kN 12.5 | ||||||||||||||||||||||||
| 34711.W0161 | M16 | 125 | 65 | 33 | 12.5 | |||||||||||||||||||
£ 43.05 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 125 d2 65 l2 33 Static load
max.
kN 12.5 | ||||||||||||||||||||||||
| 34711.W0162 | M16 | 150 | 65 | 33 | 12.5 | |||||||||||||||||||
£ 46.03 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 150 d2 65 l2 33 Static load
max.
kN 12.5 | ||||||||||||||||||||||||
| 34711.W0200 | M20 | 125 | 75 | 41 | 17.5 | |||||||||||||||||||
£ 57.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 125 d2 75 l2 41 Static load
max.
kN 17.5 | ||||||||||||||||||||||||
| 34711.W0201 | M20 | 150 | 75 | 41 | 17.5 | |||||||||||||||||||
£ 61.01 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 150 d2 75 l2 41 Static load
max.
kN 17.5 | ||||||||||||||||||||||||
| 34711.W0202 | M20 | 200 | 75 | 41 | 17.5 | |||||||||||||||||||
£ 69.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 d2 75 l2 41 Static load
max.
kN 17.5 | ||||||||||||||||||||||||
| 34711.W0240 | M24 | 125 | 100 | 52 | 25.0 | |||||||||||||||||||
£ 80.05 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 125 d2 100 l2 52 Static load
max.
kN 25.0 | ||||||||||||||||||||||||
| 34711.W0241 | M24 | 150 | 100 | 52 | 25.0 | |||||||||||||||||||
£ 84.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 150 d2 100 l2 52 Static load
max.
kN 25.0 | ||||||||||||||||||||||||
| 34711.W0242 | M24 | 200 | 100 | 52 | 25.0 | |||||||||||||||||||
£ 92.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 200 d2 100 l2 52 Static load
max.
kN 25.0 | ||||||||||||||||||||||||
Pad and bolt: stainless steel, type AISI 303. With nitril rubber pad.
For use in a wide range of industries including, food processing, pharmaceutical, electronic, medical and machinery shops.