Levelling Feet nonslip
pad and bolt steel
Price & Availability | Article | d1 | d2 | c | d3 | l | h1 | h2 | Static load max. kN | ||||||||||||||||||
34712.W0508 | M 8 | 50 | 40 | 5.5 | 60 | 22 | 4.0 | 3.0 | |||||||||||||||||||
£ 30.24 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 c 40 d3 5.5 l 60 h1 22 h2 4.0 Static load
max.
kN 3.0 | |||||||||||||||||||||||||||
34712.W0600 | M10 | 50 | 40 | 5.5 | 75 | 22 | 5.0 | 5.0 | |||||||||||||||||||
£ 34.20 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 c 40 d3 5.5 l 75 h1 22 h2 5.0 Static load
max.
kN 5.0 | |||||||||||||||||||||||||||
34712.W0623 | M12 | 60 | 50 | 5.5 | 150 | 25 | 5.0 | 12.5 | |||||||||||||||||||
£ 41.72 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 60 c 50 d3 5.5 l 150 h1 25 h2 5.0 Static load
max.
kN 12.5 | |||||||||||||||||||||||||||
34712.W0660 | M16 | 80 | 68 | 6.5 | 75 | 31 | 6.0 | 17.5 | |||||||||||||||||||
£ 50.51 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 80 c 68 d3 6.5 l 75 h1 31 h2 6.0 Static load
max.
kN 17.5 | |||||||||||||||||||||||||||
34712.W0661 | M16 | 80 | 68 | 6.5 | 125 | 31 | 6.0 | 17.5 | |||||||||||||||||||
£ 59.22 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 80 c 68 d3 6.5 l 125 h1 31 h2 6.0 Static load
max.
kN 17.5 | |||||||||||||||||||||||||||
34712.W0662 | M16 | 80 | 68 | 6.5 | 150 | 31 | 6.0 | 17.5 | |||||||||||||||||||
£ 59.64 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 80 c 68 d3 6.5 l 150 h1 31 h2 6.0 Static load
max.
kN 17.5 | |||||||||||||||||||||||||||
34712.W0703 | M24 | 120 | 100 | 11.0 | 150 | 56 | 7.5 | 37.5 | |||||||||||||||||||
£ 128.38 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 120 c 100 d3 11.0 l 150 h1 56 h2 7.5 Static load
max.
kN 37.5 | |||||||||||||||||||||||||||
34712.W0704 | M24 | 120 | 100 | 11.0 | 200 | 56 | 7.5 | 37.5 | |||||||||||||||||||
£ 136.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 120 c 100 d3 11.0 l 200 h1 56 h2 7.5 Static load
max.
kN 37.5 |
Pad and bolt: stainless steel, AISI 303.
Bolt has a 20° angle of movement.