Price & Availability | Article | d1 | l1 | d2 | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34714.W1000 | M10 | 25 | 50 | 56 | 28 | 16.0 | 14 | 15 | |||||||||||||||||||
£ 31.58 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 25 d2 50 h1 56 h2 28 h3 16.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34714.W1001 | M10 | 50 | 50 | 81 | 28 | 16.0 | 14 | 15 | |||||||||||||||||||
£ 28.09 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 50 d2 50 h1 81 h2 28 h3 16.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34714.W1003 | M10 | 100 | 50 | 131 | 28 | 16.0 | 14 | 15 | |||||||||||||||||||
£ 35.49 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 100 d2 50 h1 131 h2 28 h3 16.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34714.W1200 | M12 | 25 | 50 | 56 | 28 | 16.0 | 14 | 15 | |||||||||||||||||||
£ 30.22 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 25 d2 50 h1 56 h2 28 h3 16.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34714.W1201 | M12 | 50 | 50 | 81 | 28 | 16.0 | 14 | 15 | |||||||||||||||||||
£ 31.46 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 50 d2 50 h1 81 h2 28 h3 16.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34714.W1202 | M12 | 75 | 50 | 106 | 28 | 16.0 | 14 | 15 | |||||||||||||||||||
£ 33.55 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 75 d2 50 h1 106 h2 28 h3 16.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34714.W1400 | M14 | 50 | 65 | 83 | 30 | 17.0 | 14 | 20 | |||||||||||||||||||
£ 38.05 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 l1 50 d2 65 h1 83 h2 30 h3 17.0 A/F 14 Load
max.
kN 20 | |||||||||||||||||||||||||||
34714.W1402 | M14 | 100 | 65 | 133 | 30 | 17.0 | 14 | 20 | |||||||||||||||||||
£ 40.07 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 l1 100 d2 65 h1 133 h2 30 h3 17.0 A/F 14 Load
max.
kN 20 | |||||||||||||||||||||||||||
34714.W1403 | M14 | 125 | 65 | 158 | 30 | 17.0 | 14 | 20 | |||||||||||||||||||
£ 30.45 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 l1 125 d2 65 h1 158 h2 30 h3 17.0 A/F 14 Load
max.
kN 20 | |||||||||||||||||||||||||||
34714.W1600 | M16 | 50 | 100 | 96 | 43 | 20.0 | 20 | 35 | |||||||||||||||||||
£ 78.30 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 50 d2 100 h1 96 h2 43 h3 20.0 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||
34714.W1601 | M16 | 75 | 100 | 121 | 43 | 20.0 | 20 | 35 | |||||||||||||||||||
£ 84.44 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 75 d2 100 h1 121 h2 43 h3 20.0 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||
34714.W2001 | M20 | 100 | 100 | 146 | 43 | 20.0 | 20 | 45 | |||||||||||||||||||
£ 78.15 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 100 d2 100 h1 146 h2 43 h3 20.0 A/F 20 Load
max.
kN 45 | |||||||||||||||||||||||||||
34714.W2404 | M24 | 175 | 100 | 222 | 44 | 20.0 | 20 | 55 | |||||||||||||||||||
£ 90.19 per unit (click for quantity discounts) Ready to despatch 131 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 175 d2 100 h1 222 h2 44 h3 20.0 A/F 20 Load
max.
kN 55 | |||||||||||||||||||||||||||
34714.W2407 | M24 | 250 | 100 | 297 | 44 | 20.0 | 20 | 55 | |||||||||||||||||||
£ 101.26 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 250 d2 100 h1 297 h2 44 h3 20.0 A/F 20 Load
max.
kN 55 |
Stainless steel (AISI 304), with rubber pad (70 Shore A).
Stainless steel (AISI 316) version available on request.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.