Levelling Feet nonslip
pad and bolt steel
Price & Availability | Article | d1 | d2 | l | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34716.W2405 | M24 | 160 | 200 | 252 | 49 | 26 | 20 | 60 | |||||||||||||||||||
£ 184.28 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 160 l 200 h1 252 h2 49 h3 26 A/F 20 Load
max.
kN 60 |
Stainless steel (AISI 304), with rubber pad (70 Shore A).
Stainless steel (AISI 316) version available on request.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.