Levelling Feet nonslip
pad and bolt steel
Price & Availability | Article | d1 | l1 | d2 | h1 | h2 | h3 | A/F | Load max. kN | ||||||
34714.W2402 | M24 | 125 | 100 | 172 | 44 | 20.0 | 20 | 55 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M24 l1 125 d2 100 h1 172 h2 44 h3 20.0 A/F 20 Load
max.
kN 55 |
Stainless steel (AISI 304), with rubber pad (70 Shore A).
Stainless steel (AISI 316) version available on request.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.