| Price & Availability | Article | Thread | Material | A/F1 | d1 | d2 | l1 | A/F2 | α ° | ||||||||||||||||||
| 20100.W2061-B | NPT/BSPT | Brass | 7/16" | 1/16" | 2.2 | 17.5 | 3/8" | ±36° | |||||||||||||||||||
£ 53.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Brass A/F1 7/16" d1 1/16" d2 2.2 l1 17.5 A/F2 3/8" α
° ±36° | |||||||||||||||||||||||||||
| 20100.W2120-B | NPT/BSPT | Brass | 9/16" | 1/8" | 3.0 | 20.6 | 1/2" | ±41° | |||||||||||||||||||
£ 52.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Brass A/F1 9/16" d1 1/8" d2 3.0 l1 20.6 A/F2 1/2" α
° ±41° | |||||||||||||||||||||||||||
| 20100.W2121-B | NPT/BSPT | Brass | 9/16" | 1/8" | 4.0 | 20.6 | 1/2" | ±30° | |||||||||||||||||||
£ 52.87 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Brass A/F1 9/16" d1 1/8" d2 4.0 l1 20.6 A/F2 1/2" α
° ±30° | |||||||||||||||||||||||||||
| 20100.W2250-B | NPT/BSPT | Brass | 5/8" | 1/4" | 3.0 | 23.8 | 9/16" | ±44° | |||||||||||||||||||
£ 63.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Brass A/F1 5/8" d1 1/4" d2 3.0 l1 23.8 A/F2 9/16" α
° ±44° | |||||||||||||||||||||||||||
| 20100.W2251-B | NPT/BSPT | Brass | 5/8" | 1/4" | 4.0 | 23.8 | 9/16" | ±36° | |||||||||||||||||||
£ 63.53 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Brass A/F1 5/8" d1 1/4" d2 4.0 l1 23.8 A/F2 9/16" α
° ±36° | |||||||||||||||||||||||||||
| 20100.W2310-B | UNF | Brass | 7/16" | 5/16"-24 | 1.6 | 17.5 | 3/8" | ±40° | |||||||||||||||||||
£ 53.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread UNF Material Brass A/F1 7/16" d1 5/16"-24 d2 1.6 l1 17.5 A/F2 3/8" α
° ±40° | |||||||||||||||||||||||||||
| 20100.W2311-B | UNF | Brass | 7/16" | 5/16"-24 | 2.2 | 17.5 | 3/8" | ±36° | |||||||||||||||||||
£ 53.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread UNF Material Brass A/F1 7/16" d1 5/16"-24 d2 2.2 l1 17.5 A/F2 3/8" α
° ±36° | |||||||||||||||||||||||||||
| 20100.W2370-B | NPT/BSPT | Brass | 3/4" | 3/8" | 4.0 | 28.6 | 11/16" | ±42° | |||||||||||||||||||
£ 73.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Brass A/F1 3/4" d1 3/8" d2 4.0 l1 28.6 A/F2 11/16" α
° ±42° | |||||||||||||||||||||||||||
| 20100.W2371-B | NPT/BSPT | Brass | 3/4" | 3/8" | 5.6 | 28.6 | 11/16" | ±34° | |||||||||||||||||||
£ 73.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Brass A/F1 3/4" d1 3/8" d2 5.6 l1 28.6 A/F2 11/16" α
° ±34° | |||||||||||||||||||||||||||
| 20100.W2060-S | NPT/BSPT | Stainless steel | 7/16" | 1/16" | 1.6 | 17.5 | 3/8" | ±40° | |||||||||||||||||||
£ 69.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Stainless steel A/F1 7/16" d1 1/16" d2 1.6 l1 17.5 A/F2 3/8" α
° ±40° | |||||||||||||||||||||||||||
| 20100.W2061-S | NPT/BSPT | Stainless steel | 7/16" | 1/16" | 2.2 | 17.5 | 3/8" | ±36° | |||||||||||||||||||
£ 69.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Stainless steel A/F1 7/16" d1 1/16" d2 2.2 l1 17.5 A/F2 3/8" α
° ±36° | |||||||||||||||||||||||||||
| 20100.W2120-S | NPT/BSPT | Stainless steel | 9/16" | 1/8" | 3.0 | 20.6 | 1/2" | ±41° | |||||||||||||||||||
£ 68.71 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Stainless steel A/F1 9/16" d1 1/8" d2 3.0 l1 20.6 A/F2 1/2" α
° ±41° | |||||||||||||||||||||||||||
| 20100.W2121-S | NPT/BSPT | Stainless steel | 9/16" | 1/8" | 4.0 | 20.6 | 1/2" | ±30° | |||||||||||||||||||
£ 68.71 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Stainless steel A/F1 9/16" d1 1/8" d2 4.0 l1 20.6 A/F2 1/2" α
° ±30° | |||||||||||||||||||||||||||
| 20100.W2250-S | NPT/BSPT | Stainless steel | 5/8" | 1/4" | 3.0 | 23.8 | 9/16" | ±44° | |||||||||||||||||||
£ 82.62 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Stainless steel A/F1 5/8" d1 1/4" d2 3.0 l1 23.8 A/F2 9/16" α
° ±44° | |||||||||||||||||||||||||||
| 20100.W2251-S | NPT/BSPT | Stainless steel | 5/8" | 1/4" | 4.0 | 23.8 | 9/16" | ±36° | |||||||||||||||||||
£ 82.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Stainless steel A/F1 5/8" d1 1/4" d2 4.0 l1 23.8 A/F2 9/16" α
° ±36° | |||||||||||||||||||||||||||
| 20100.W2310-S | UNF | Stainless steel | 7/16" | 5/16"-24 | 1.6 | 17.5 | 3/8" | ±40° | |||||||||||||||||||
£ 69.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread UNF Material Stainless steel A/F1 7/16" d1 5/16"-24 d2 1.6 l1 17.5 A/F2 3/8" α
° ±40° | |||||||||||||||||||||||||||
| 20100.W2311-S | UNF | Stainless steel | 7/16" | 5/16"-24 | 2.2 | 17.5 | 3/8" | ±36° | |||||||||||||||||||
£ 69.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread UNF Material Stainless steel A/F1 7/16" d1 5/16"-24 d2 2.2 l1 17.5 A/F2 3/8" α
° ±36° | |||||||||||||||||||||||||||
| 20100.W2370-S | NPT/BSPT | Stainless steel | 3/4" | 3/8" | 4.0 | 28.6 | 11/16" | ±42° | |||||||||||||||||||
£ 95.69 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Stainless steel A/F1 3/4" d1 3/8" d2 4.0 l1 28.6 A/F2 11/16" α
° ±42° | |||||||||||||||||||||||||||
| 20100.W2371-S | NPT/BSPT | Stainless steel | 3/4" | 3/8" | 5.6 | 28.6 | 11/16" | ±34° | |||||||||||||||||||
£ 95.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Material Stainless steel A/F1 3/4" d1 3/8" d2 5.6 l1 28.6 A/F2 11/16" α
° ±34° | |||||||||||||||||||||||||||
Body: brass or stainless steel.
Ball and tube: stainless steel.
Max. temperature: 70ºC.
Max. pressure: 100 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Choose the stainless steel body version when using cutting oils not compatible with brass (such as oils containing active sulphur).
Choose the brass versions for lower cost.
Interchangeable spray tips available allowing the orifice diameter and extension length to be easily changed to suit the application.
A high velocity coolant stream increases productivity and tool life.
Also useful for low pressure applications where abrasive swarf can be a problem.