Price & Availability | Article | A/F1 | d1 | d2 | l1 | l2 | A/F2 | α ° | ||||||||||||||||||
20108.W2120 | 1/2" | 1/8"-NPT/BSPT | 1.6 | 6.4 | 28.4 | 9/16" | ±33° | |||||||||||||||||||
£ 37.67 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 1/2" d1 1/8"-NPT/BSPT d2 1.6 l1 6.4 l2 28.4 A/F2 9/16" α
° ±33° | ||||||||||||||||||||||||||
20108.W2121 | 1/2" | 1/8"-NPT/BSPT | 1.6 | 31.7 | 28.4 | 9/16" | ±28° | |||||||||||||||||||
£ 42.13 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 1/2" d1 1/8"-NPT/BSPT d2 1.6 l1 31.7 l2 28.4 A/F2 9/16" α
° ±28° | ||||||||||||||||||||||||||
20108.W2122 | 1/2" | 1/8"-NPT/BSPT | 2.2 | 6.4 | 28.4 | 9/16" | ±33° | |||||||||||||||||||
£ 37.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 1/2" d1 1/8"-NPT/BSPT d2 2.2 l1 6.4 l2 28.4 A/F2 9/16" α
° ±33° | ||||||||||||||||||||||||||
20108.W2123 | 1/2" | 1/8"-NPT/BSPT | 2.2 | 31.7 | 28.4 | 9/16" | ±28° | |||||||||||||||||||
£ 42.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 1/2" d1 1/8"-NPT/BSPT d2 2.2 l1 31.7 l2 28.4 A/F2 9/16" α
° ±28° | ||||||||||||||||||||||||||
20108.W2124 | 1/2" | 1/8"-NPT/BSPT | 3.0 | 12.7 | 28.4 | 9/16" | ±33° | |||||||||||||||||||
£ 38.79 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 1/2" d1 1/8"-NPT/BSPT d2 3.0 l1 12.7 l2 28.4 A/F2 9/16" α
° ±33° | ||||||||||||||||||||||||||
20108.W2125 | 1/2" | 1/8"-NPT/BSPT | 3.0 | 31.7 | 28.4 | 9/16" | ±28° | |||||||||||||||||||
£ 42.13 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 1/2" d1 1/8"-NPT/BSPT d2 3.0 l1 31.7 l2 28.4 A/F2 9/16" α
° ±28° | ||||||||||||||||||||||||||
20108.W2126 | 1/2" | 1/8"-NPT/BSPT | 3.2 | 152.4 | 28.4 | 9/16" | ±28° | |||||||||||||||||||
£ 44.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 1/2" d1 1/8"-NPT/BSPT d2 3.2 l1 152.4 l2 28.4 A/F2 9/16" α
° ±28° | ||||||||||||||||||||||||||
20108.W2127 | 1/2" | 1/8"-NPT/BSPT | 4.0 | 12.7 | 28.4 | 9/16" | ±28° | |||||||||||||||||||
£ 38.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 1/2" d1 1/8"-NPT/BSPT d2 4.0 l1 12.7 l2 28.4 A/F2 9/16" α
° ±28° | ||||||||||||||||||||||||||
20108.W2128 | 1/2" | 1/8"-NPT/BSPT | 4.0 | 31.7 | 28.4 | 9/16" | ±28° | |||||||||||||||||||
£ 42.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 1/2" d1 1/8"-NPT/BSPT d2 4.0 l1 31.7 l2 28.4 A/F2 9/16" α
° ±28° | ||||||||||||||||||||||||||
20108.W2250 | 9/16" | 1/4"-NPT/BSPT | 1.6 | 9.7 | 31.2 | 5/8" | ±33° | |||||||||||||||||||
£ 42.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 9/16" d1 1/4"-NPT/BSPT d2 1.6 l1 9.7 l2 31.2 A/F2 5/8" α
° ±33° | ||||||||||||||||||||||||||
20108.W2251 | 9/16" | 1/4"-NPT/BSPT | 1.6 | 31.7 | 31.2 | 5/8" | ±33° | |||||||||||||||||||
£ 46.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 9/16" d1 1/4"-NPT/BSPT d2 1.6 l1 31.7 l2 31.2 A/F2 5/8" α
° ±33° | ||||||||||||||||||||||||||
20108.W2252 | 9/16" | 1/4"-NPT/BSPT | 2.2 | 9.7 | 31.2 | 5/8" | ±33° | |||||||||||||||||||
£ 42.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 9/16" d1 1/4"-NPT/BSPT d2 2.2 l1 9.7 l2 31.2 A/F2 5/8" α
° ±33° | ||||||||||||||||||||||||||
20108.W2253 | 9/16" | 1/4"-NPT/BSPT | 2.2 | 31.7 | 31.2 | 5/8" | ±33° | |||||||||||||||||||
£ 46.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 9/16" d1 1/4"-NPT/BSPT d2 2.2 l1 31.7 l2 31.2 A/F2 5/8" α
° ±33° | ||||||||||||||||||||||||||
20108.W2254 | 9/16" | 1/4"-NPT/BSPT | 3.0 | 12.7 | 31.2 | 5/8" | ±33° | |||||||||||||||||||
£ 42.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 9/16" d1 1/4"-NPT/BSPT d2 3.0 l1 12.7 l2 31.2 A/F2 5/8" α
° ±33° | ||||||||||||||||||||||||||
20108.W2255 | 9/16" | 1/4"-NPT/BSPT | 3.0 | 31.7 | 31.2 | 5/8" | ±33° | |||||||||||||||||||
£ 46.32 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 9/16" d1 1/4"-NPT/BSPT d2 3.0 l1 31.7 l2 31.2 A/F2 5/8" α
° ±33° | ||||||||||||||||||||||||||
20108.W2256 | 9/16" | 1/4"-NPT/BSPT | 3.2 | 152.4 | 31.2 | 5/8" | ±33° | |||||||||||||||||||
£ 48.42 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 9/16" d1 1/4"-NPT/BSPT d2 3.2 l1 152.4 l2 31.2 A/F2 5/8" α
° ±33° | ||||||||||||||||||||||||||
20108.W2257 | 9/16" | 1/4"-NPT/BSPT | 4.0 | 12.7 | 31.2 | 5/8" | ±33° | |||||||||||||||||||
£ 42.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 9/16" d1 1/4"-NPT/BSPT d2 4.0 l1 12.7 l2 31.2 A/F2 5/8" α
° ±33° | ||||||||||||||||||||||||||
20108.W2258 | 9/16" | 1/4"-NPT/BSPT | 4.0 | 31.7 | 31.2 | 5/8" | ±33° | |||||||||||||||||||
£ 46.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 9/16" d1 1/4"-NPT/BSPT d2 4.0 l1 31.7 l2 31.2 A/F2 5/8" α
° ±33° | ||||||||||||||||||||||||||
20108.W2259 | 9/16" | 1/4"-NPT/BSPT | 5.6 | 12.7 | 31.2 | 5/8" | ±27° | |||||||||||||||||||
£ 42.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 9/16" d1 1/4"-NPT/BSPT d2 5.6 l1 12.7 l2 31.2 A/F2 5/8" α
° ±27° | ||||||||||||||||||||||||||
20108.W2260 | 9/16" | 1/4"-NPT/BSPT | 5.6 | 31.7 | 31.2 | 5/8" | ±27° | |||||||||||||||||||
£ 46.32 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 9/16" d1 1/4"-NPT/BSPT d2 5.6 l1 31.7 l2 31.2 A/F2 5/8" α
° ±27° | ||||||||||||||||||||||||||
20108.W2370 | 13/16" | 3/8"-NPT/BSPT | 3.2 | 152.4 | 35.8 | 3/4" | ±38° | |||||||||||||||||||
£ 52.61 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 13/16" d1 3/8"-NPT/BSPT d2 3.2 l1 152.4 l2 35.8 A/F2 3/4" α
° ±38° | ||||||||||||||||||||||||||
20108.W2371 | 13/16" | 3/8"-NPT/BSPT | 4.0 | 19.0 | 35.8 | 3/4" | ±33° | |||||||||||||||||||
£ 47.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 13/16" d1 3/8"-NPT/BSPT d2 4.0 l1 19.0 l2 35.8 A/F2 3/4" α
° ±33° | ||||||||||||||||||||||||||
20108.W2372 | 13/16" | 3/8"-NPT/BSPT | 4.0 | 38.1 | 35.8 | 3/4" | ±33° | |||||||||||||||||||
£ 50.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 13/16" d1 3/8"-NPT/BSPT d2 4.0 l1 38.1 l2 35.8 A/F2 3/4" α
° ±33° | ||||||||||||||||||||||||||
20108.W2373 | 13/16" | 3/8"-NPT/BSPT | 4.8 | 152.4 | 35.8 | 3/4" | ±33° | |||||||||||||||||||
£ 52.82 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 13/16" d1 3/8"-NPT/BSPT d2 4.8 l1 152.4 l2 35.8 A/F2 3/4" α
° ±33° | ||||||||||||||||||||||||||
20108.W2374 | 13/16" | 3/8"-NPT/BSPT | 5.6 | 19.0 | 35.8 | 3/4" | ±27° | |||||||||||||||||||
£ 47.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 13/16" d1 3/8"-NPT/BSPT d2 5.6 l1 19.0 l2 35.8 A/F2 3/4" α
° ±27° | ||||||||||||||||||||||||||
20108.W2375 | 13/16" | 3/8"-NPT/BSPT | 5.6 | 38.1 | 35.8 | 3/4" | ±27° | |||||||||||||||||||
£ 50.94 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 13/16" d1 3/8"-NPT/BSPT d2 5.6 l1 38.1 l2 35.8 A/F2 3/4" α
° ±27° | ||||||||||||||||||||||||||
20108.W2376 | 13/16" | 3/8"-NPT/BSPT | 7.1 | 19.0 | 35.8 | 3/4" | ±23° | |||||||||||||||||||
£ 47.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 13/16" d1 3/8"-NPT/BSPT d2 7.1 l1 19.0 l2 35.8 A/F2 3/4" α
° ±23° | ||||||||||||||||||||||||||
20108.W2377 | 13/16" | 3/8"-NPT/BSPT | 7.1 | 38.1 | 35.8 | 3/4" | ±23° | |||||||||||||||||||
£ 50.94 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
A/F1 13/16" d1 3/8"-NPT/BSPT d2 7.1 l1 38.1 l2 35.8 A/F2 3/4" α
° ±23° |
Body and nut: brass.
Ball and extension: stainless steel.
152,4mm long tubes brass/copper.
Max. temperature: 150ºC.
Max. pressure: 100 bar.
symbola/symbol is an angle of adjustment either side of centre line.
These units fit both NPT and BSPT ports. Through tightening of nut A/F2 these nozzles can be locked in position. Ideal for applications where the nozzles could be knocked out of position.
The balls and tube are easily interchangeable - see part no. 20109 for replacement balls and tubes.