Price & Availability | Article | To suit lock jet of thread | d1 | d2 | l1 | ||||||||||||||||||
20109.W2370 | 1/8" - NPT/BSPT | 9.5 | 1.6 | 6.4 | |||||||||||||||||||
£ 10.42 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/8" - NPT/BSPT d1 9.5 d2 1.6 l1 6.4 | |||||||||||||||||||||||
20109.W2371 | 1/8" - NPT/BSPT | 9.5 | 1.6 | 31.7 | |||||||||||||||||||
£ 21.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/8" - NPT/BSPT d1 9.5 d2 1.6 l1 31.7 | |||||||||||||||||||||||
20109.W2372 | 1/8" - NPT/BSPT | 9.5 | 2.2 | 6.4 | |||||||||||||||||||
£ 10.42 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/8" - NPT/BSPT d1 9.5 d2 2.2 l1 6.4 | |||||||||||||||||||||||
20109.W2373 | 1/8" - NPT/BSPT | 9.5 | 2.2 | 31.7 | |||||||||||||||||||
£ 21.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/8" - NPT/BSPT d1 9.5 d2 2.2 l1 31.7 | |||||||||||||||||||||||
20109.W2374 | 1/8" - NPT/BSPT | 9.5 | 3.0 | 12.7 | |||||||||||||||||||
£ 13.19 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/8" - NPT/BSPT d1 9.5 d2 3.0 l1 12.7 | |||||||||||||||||||||||
20109.W2375 | 1/8" - NPT/BSPT | 9.5 | 3.0 | 31.7 | |||||||||||||||||||
£ 21.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/8" - NPT/BSPT d1 9.5 d2 3.0 l1 31.7 | |||||||||||||||||||||||
20109.W2376 | 1/8" - NPT/BSPT | 9.5 | 4.0 | 12.7 | |||||||||||||||||||
£ 13.19 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/8" - NPT/BSPT d1 9.5 d2 4.0 l1 12.7 | |||||||||||||||||||||||
20109.W2377 | 1/8" - NPT/BSPT | 9.5 | 4.0 | 31.7 | |||||||||||||||||||
£ 21.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/8" - NPT/BSPT d1 9.5 d2 4.0 l1 31.7 | |||||||||||||||||||||||
20109.W0120 | 1/4" - NPT/BSPT | 12.0 | 1.6 | 9.7 | |||||||||||||||||||
£ 11.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/4" - NPT/BSPT d1 12.0 d2 1.6 l1 9.7 | |||||||||||||||||||||||
20109.W0121 | 1/4" - NPT/BSPT | 12.0 | 1.6 | 31.7 | |||||||||||||||||||
£ 21.11 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/4" - NPT/BSPT d1 12.0 d2 1.6 l1 31.7 | |||||||||||||||||||||||
20109.W0122 | 1/4" - NPT/BSPT | 12.0 | 2.2 | 9.7 | |||||||||||||||||||
£ 11.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/4" - NPT/BSPT d1 12.0 d2 2.2 l1 9.7 | |||||||||||||||||||||||
20109.W0123 | 1/4" - NPT/BSPT | 12.0 | 2.2 | 31.7 | |||||||||||||||||||
£ 21.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/4" - NPT/BSPT d1 12.0 d2 2.2 l1 31.7 | |||||||||||||||||||||||
20109.W0124 | 1/4" - NPT/BSPT | 12.0 | 3.0 | 12.7 | |||||||||||||||||||
£ 13.19 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/4" - NPT/BSPT d1 12.0 d2 3.0 l1 12.7 | |||||||||||||||||||||||
20109.W0125 | 1/4" - NPT/BSPT | 12.0 | 3.0 | 31.7 | |||||||||||||||||||
£ 21.11 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/4" - NPT/BSPT d1 12.0 d2 3.0 l1 31.7 | |||||||||||||||||||||||
20109.W0126 | 1/4" - NPT/BSPT | 12.0 | 4.0 | 12.7 | |||||||||||||||||||
£ 13.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/4" - NPT/BSPT d1 12.0 d2 4.0 l1 12.7 | |||||||||||||||||||||||
20109.W0127 | 1/4" - NPT/BSPT | 12.0 | 4.0 | 31.7 | |||||||||||||||||||
£ 21.11 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/4" - NPT/BSPT d1 12.0 d2 4.0 l1 31.7 | |||||||||||||||||||||||
20109.W0128 | 1/4" - NPT/BSPT | 12.0 | 5.6 | 12.7 | |||||||||||||||||||
£ 13.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/4" - NPT/BSPT d1 12.0 d2 5.6 l1 12.7 | |||||||||||||||||||||||
20109.W0129 | 1/4" - NPT/BSPT | 12.0 | 5.6 | 31.7 | |||||||||||||||||||
£ 21.11 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 1/4" - NPT/BSPT d1 12.0 d2 5.6 l1 31.7 | |||||||||||||||||||||||
20109.W0150 | 3/8" - NPT/BSPT | 15.0 | 4.0 | 19.0 | |||||||||||||||||||
£ 18.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 3/8" - NPT/BSPT d1 15.0 d2 4.0 l1 19.0 | |||||||||||||||||||||||
20109.W0151 | 3/8" - NPT/BSPT | 15.0 | 4.0 | 38.1 | |||||||||||||||||||
£ 23.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 3/8" - NPT/BSPT d1 15.0 d2 4.0 l1 38.1 | |||||||||||||||||||||||
20109.W0152 | 3/8" - NPT/BSPT | 15.0 | 5.6 | 19.0 | |||||||||||||||||||
£ 18.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 3/8" - NPT/BSPT d1 15.0 d2 5.6 l1 19.0 | |||||||||||||||||||||||
20109.W0153 | 3/8" - NPT/BSPT | 15.0 | 5.6 | 38.1 | |||||||||||||||||||
£ 23.07 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 3/8" - NPT/BSPT d1 15.0 d2 5.6 l1 38.1 | |||||||||||||||||||||||
20109.W0154 | 3/8" - NPT/BSPT | 15.0 | 7.1 | 19.0 | |||||||||||||||||||
£ 18.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 3/8" - NPT/BSPT d1 15.0 d2 7.1 l1 19.0 | |||||||||||||||||||||||
20109.W0155 | 3/8" - NPT/BSPT | 15.0 | 7.1 | 38.1 | |||||||||||||||||||
£ 23.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
To suit lock jet of thread 3/8" - NPT/BSPT d1 15.0 d2 7.1 l1 38.1 |
Ball: stainless steel.
Tube: copper.
Max. temperature: 150ºC.
Max. pressure: 100 bar.
To be used with part no. 20108 as replacement units, or to provide a wider range of use with a single lock jet unit.