Coolant Nozzles
pressure max - angled
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 13.72 | 0% |
| 5-9 | £ 13.03 | 5% |
| 10-19 | £ 12.35 | 10% |
| 20-49 | £ 11.66 | 15% |
| 50+ | £ 10.29 | 25% |
Ball: stainless steel.
Tube: copper.
Max. temperature: 150ºC.
Max. pressure: 100 bar.
To be used with part no. 20108 as replacement units, or to provide a wider range of use with a single lock jet unit.