| Price & Availability | Article | Thread | Body material | A/F1 | d1 | d2 | l1 | l2 | A/F2 | α ° | ||||||||||||||||||
| 20102.W2060-S | NPT/BSPT | Stainless Steel | 7/16" | 1/16" | 1.0 | 11/16" | 6.4 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 7/16" d1 1/16" d2 1.0 l1 11/16" l2 6.4 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2061-S | NPT/BSPT | Stainless Steel | 7/16" | 1/16" | 1.6 | 11/16" | 6.4 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 7/16" d1 1/16" d2 1.6 l1 11/16" l2 6.4 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2120-S | NPT/BSPT | Stainless Steel | 9/16" | 1/8" | 1.0 | 20.6 | 6.4 | 1/2" | ±37° | |||||||||||||||||||
£ 70.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 9/16" d1 1/8" d2 1.0 l1 20.6 l2 6.4 A/F2 1/2" α
° ±37° | ||||||||||||||||||||||||||||
| 20102.W2121-S | NPT/BSPT | Stainless Steel | 9/16" | 1/8" | 1.6 | 20.6 | 6.4 | 1/2" | ±37° | |||||||||||||||||||
£ 70.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 9/16" d1 1/8" d2 1.6 l1 20.6 l2 6.4 A/F2 1/2" α
° ±37° | ||||||||||||||||||||||||||||
| 20102.W2122-S | NPT/BSPT | Stainless Steel | 9/16" | 1/8" | 1.6 | 20.6 | 31.7 | 1/2" | ±26° | |||||||||||||||||||
£ 76.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 9/16" d1 1/8" d2 1.6 l1 20.6 l2 31.7 A/F2 1/2" α
° ±26° | ||||||||||||||||||||||||||||
| 20102.W2123-S | NPT/BSPT | Stainless Steel | 9/16" | 1/8" | 2.2 | 20.6 | 6.4 | 1/2" | ±37° | |||||||||||||||||||
£ 70.33 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 9/16" d1 1/8" d2 2.2 l1 20.6 l2 6.4 A/F2 1/2" α
° ±37° | ||||||||||||||||||||||||||||
| 20102.W2124-S | NPT/BSPT | Stainless Steel | 9/16" | 1/8" | 2.2 | 20.6 | 31.7 | 1/2" | ±26° | |||||||||||||||||||
£ 76.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 9/16" d1 1/8" d2 2.2 l1 20.6 l2 31.7 A/F2 1/2" α
° ±26° | ||||||||||||||||||||||||||||
| 20102.W2125-S | NPT/BSPT | Stainless Steel | 9/16" | 1/8" | 3.0 | 20.6 | 6.4 | 1/2" | ±30° | |||||||||||||||||||
£ 70.33 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 9/16" d1 1/8" d2 3.0 l1 20.6 l2 6.4 A/F2 1/2" α
° ±30° | ||||||||||||||||||||||||||||
| 20102.W2126-S | NPT/BSPT | Stainless Steel | 9/16" | 1/8" | 3.0 | 20.6 | 31.7 | 1/2" | ±26° | |||||||||||||||||||
£ 76.35 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 9/16" d1 1/8" d2 3.0 l1 20.6 l2 31.7 A/F2 1/2" α
° ±26° | ||||||||||||||||||||||||||||
| 20102.W2250-S | NPT/BSPT | Stainless Steel | 5/8" | 1/4" | 1.0 | 23.8 | 6.4 | 9/16" | ±36° | |||||||||||||||||||
£ 84.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 5/8" d1 1/4" d2 1.0 l1 23.8 l2 6.4 A/F2 9/16" α
° ±36° | ||||||||||||||||||||||||||||
| 20102.W2251-S | NPT/BSPT | Stainless Steel | 5/8" | 1/4" | 1.6 | 23.8 | 6.4 | 9/16" | ±36° | |||||||||||||||||||
£ 84.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 5/8" d1 1/4" d2 1.6 l1 23.8 l2 6.4 A/F2 9/16" α
° ±36° | ||||||||||||||||||||||||||||
| 20102.W2252-S | NPT/BSPT | Stainless Steel | 5/8" | 1/4" | 1.6 | 23.8 | 31.7 | 9/16" | ±32° | |||||||||||||||||||
£ 90.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 5/8" d1 1/4" d2 1.6 l1 23.8 l2 31.7 A/F2 9/16" α
° ±32° | ||||||||||||||||||||||||||||
| 20102.W2253-S | NPT/BSPT | Stainless Steel | 5/8" | 1/4" | 2.2 | 23.8 | 6.4 | 9/16" | ±36° | |||||||||||||||||||
£ 84.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 5/8" d1 1/4" d2 2.2 l1 23.8 l2 6.4 A/F2 9/16" α
° ±36° | ||||||||||||||||||||||||||||
| 20102.W2254-S | NPT/BSPT | Stainless Steel | 5/8" | 1/4" | 2.2 | 23.8 | 31.7 | 9/16" | ±32° | |||||||||||||||||||
£ 90.18 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 5/8" d1 1/4" d2 2.2 l1 23.8 l2 31.7 A/F2 9/16" α
° ±32° | ||||||||||||||||||||||||||||
| 20102.W2255-S | NPT/BSPT | Stainless Steel | 5/8" | 1/4" | 3.0 | 23.8 | 6.4 | 9/16" | ±36° | |||||||||||||||||||
£ 84.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 5/8" d1 1/4" d2 3.0 l1 23.8 l2 6.4 A/F2 9/16" α
° ±36° | ||||||||||||||||||||||||||||
| 20102.W2256-S | NPT/BSPT | Stainless Steel | 5/8" | 1/4" | 3.0 | 23.8 | 12.7 | 9/16" | ±36° | |||||||||||||||||||
£ 80.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 5/8" d1 1/4" d2 3.0 l1 23.8 l2 12.7 A/F2 9/16" α
° ±36° | ||||||||||||||||||||||||||||
| 20102.W2257-S | NPT/BSPT | Stainless Steel | 5/8" | 1/4" | 3.0 | 23.8 | 31.7 | 9/16" | ±32° | |||||||||||||||||||
£ 90.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 5/8" d1 1/4" d2 3.0 l1 23.8 l2 31.7 A/F2 9/16" α
° ±32° | ||||||||||||||||||||||||||||
| 20102.W2258-S | NPT/BSPT | Stainless Steel | 5/8" | 1/4" | 4.0 | 23.8 | 12.7 | 9/16" | ±32° | |||||||||||||||||||
£ 86.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 5/8" d1 1/4" d2 4.0 l1 23.8 l2 12.7 A/F2 9/16" α
° ±32° | ||||||||||||||||||||||||||||
| 20102.W2259-S | NPT/BSPT | Stainless Steel | 5/8" | 1/4" | 4.0 | 23.8 | 31.7 | 9/16" | ±32° | |||||||||||||||||||
£ 90.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 5/8" d1 1/4" d2 4.0 l1 23.8 l2 31.7 A/F2 9/16" α
° ±32° | ||||||||||||||||||||||||||||
| 20102.W2310-S | UNF | Stainless Steel | 7/16" | 5/16"-24 | 1.0 | 11/16" | 6.4 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread UNF Body material Stainless Steel A/F1 7/16" d1 5/16"-24 d2 1.0 l1 11/16" l2 6.4 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2311-S | UNF | Stainless Steel | 7/16" | 5/16"-24 | 1.6 | 11/16" | 6.4 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread UNF Body material Stainless Steel A/F1 7/16" d1 5/16"-24 d2 1.6 l1 11/16" l2 6.4 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2370-S | NPT/BSPT | Stainless Steel | 3/4" | 3/8" | 1.6 | 28.6 | 9.86 | 11/16" | ±40° | |||||||||||||||||||
£ 97.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 3/4" d1 3/8" d2 1.6 l1 28.6 l2 9.86 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2371-S | NPT/BSPT | Stainless Steel | 3/4" | 3/8" | 1.6 | 28.6 | 31.7 | 11/16" | ±40° | |||||||||||||||||||
£ 103.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 3/4" d1 3/8" d2 1.6 l1 28.6 l2 31.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2372-S | NPT/BSPT | Stainless Steel | 3/4" | 3/8" | 2.2 | 28.6 | 9.80 | 11/16" | ±40° | |||||||||||||||||||
£ 97.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 3/4" d1 3/8" d2 2.2 l1 28.6 l2 9.80 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2373-S | NPT/BSPT | Stainless Steel | 3/4" | 3/8" | 2.2 | 28.6 | 31.7 | 11/16" | ±40° | |||||||||||||||||||
£ 103.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 3/4" d1 3/8" d2 2.2 l1 28.6 l2 31.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2374-S | NPT/BSPT | Stainless Steel | 3/4" | 3/8" | 3.0 | 28.6 | 12.7 | 11/16" | ±40° | |||||||||||||||||||
£ 99.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 3/4" d1 3/8" d2 3.0 l1 28.6 l2 12.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2375-S | NPT/BSPT | Stainless Steel | 3/4" | 3/8" | 3.0 | 28.6 | 31.7 | 11/16" | ±40° | |||||||||||||||||||
£ 103.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 3/4" d1 3/8" d2 3.0 l1 28.6 l2 31.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2376-S | NPT/BSPT | Stainless Steel | 3/4" | 3/8" | 4.0 | 28.6 | 12.7 | 11/16" | ±40° | |||||||||||||||||||
£ 99.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 3/4" d1 3/8" d2 4.0 l1 28.6 l2 12.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2377-S | NPT/BSPT | Stainless Steel | 3/4" | 3/8" | 4.0 | 28.6 | 31.7 | 11/16" | ±40° | |||||||||||||||||||
£ 103.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 3/4" d1 3/8" d2 4.0 l1 28.6 l2 31.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2379-S | NPT/BSPT | Stainless Steel | 3/4" | 3/8" | 5.0 | 28.6 | 12.7 | 11/16" | ±34° | |||||||||||||||||||
£ 99.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 3/4" d1 3/8" d2 5.0 l1 28.6 l2 12.7 A/F2 11/16" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2380-S | NPT/BSPT | Stainless Steel | 3/4" | 3/8" | 5.6 | 28.6 | 12.7 | 11/16" | ±34° | |||||||||||||||||||
£ 99.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 3/4" d1 3/8" d2 5.6 l1 28.6 l2 12.7 A/F2 11/16" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2381-S | NPT/BSPT | Stainless Steel | 3/4" | 3/8" | 5.6 | 28.6 | 31.7 | 11/16" | ±34° | |||||||||||||||||||
£ 109.93 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Stainless Steel A/F1 3/4" d1 3/8" d2 5.6 l1 28.6 l2 31.7 A/F2 11/16" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2060-B | NPT/BSPT | Brass | 7/16" | 1/16" | 1.0 | 11/16" | 6.4 | 3/8" | ±34° | |||||||||||||||||||
£ 55.09 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 7/16" d1 1/16" d2 1.0 l1 11/16" l2 6.4 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2061-B | NPT/BSPT | Brass | 7/16" | 1/16" | 1.6 | 11/16" | 6.4 | 3/8" | ±34° | |||||||||||||||||||
£ 55.09 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 7/16" d1 1/16" d2 1.6 l1 11/16" l2 6.4 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2120-B | NPT/BSPT | Brass | 9/16" | 1/8" | 1.0 | 20.6 | 6.4 | 1/2" | ±37° | |||||||||||||||||||
£ 54.14 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 9/16" d1 1/8" d2 1.0 l1 20.6 l2 6.4 A/F2 1/2" α
° ±37° | ||||||||||||||||||||||||||||
| 20102.W2121-B | NPT/BSPT | Brass | 9/16" | 1/8" | 1.6 | 20.6 | 6.4 | 1/2" | ±37° | |||||||||||||||||||
£ 54.14 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 9/16" d1 1/8" d2 1.6 l1 20.6 l2 6.4 A/F2 1/2" α
° ±37° | ||||||||||||||||||||||||||||
| 20102.W2122-B | NPT/BSPT | Brass | 9/16" | 1/8" | 1.6 | 20.6 | 31.7 | 1/2" | ±26° | |||||||||||||||||||
£ 58.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 9/16" d1 1/8" d2 1.6 l1 20.6 l2 31.7 A/F2 1/2" α
° ±26° | ||||||||||||||||||||||||||||
| 20102.W2123-B | NPT/BSPT | Brass | 9/16" | 1/8" | 2.2 | 20.6 | 6.4 | 1/2" | ±37° | |||||||||||||||||||
£ 54.14 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 9/16" d1 1/8" d2 2.2 l1 20.6 l2 6.4 A/F2 1/2" α
° ±37° | ||||||||||||||||||||||||||||
| 20102.W2124-B | NPT/BSPT | Brass | 9/16" | 1/8" | 2.2 | 20.6 | 31.7 | 1/2" | ±26° | |||||||||||||||||||
£ 58.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 9/16" d1 1/8" d2 2.2 l1 20.6 l2 31.7 A/F2 1/2" α
° ±26° | ||||||||||||||||||||||||||||
| 20102.W2125-B | NPT/BSPT | Brass | 9/16" | 1/8" | 3.0 | 20.6 | 6.4 | 1/2" | ±30° | |||||||||||||||||||
£ 54.14 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 9/16" d1 1/8" d2 3.0 l1 20.6 l2 6.4 A/F2 1/2" α
° ±30° | ||||||||||||||||||||||||||||
| 20102.W2126-B | NPT/BSPT | Brass | 9/16" | 1/8" | 3.0 | 20.6 | 31.7 | 1/2" | ±26° | |||||||||||||||||||
£ 62.47 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 9/16" d1 1/8" d2 3.0 l1 20.6 l2 31.7 A/F2 1/2" α
° ±26° | ||||||||||||||||||||||||||||
| 20102.W2250-B | NPT/BSPT | Brass | 5/8" | 1/4" | 1.0 | 23.8 | 6.4 | 9/16" | ±36° | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 5/8" d1 1/4" d2 1.0 l1 23.8 l2 6.4 A/F2 9/16" α
° ±36° | ||||||||||||||||||||||||||||
| 20102.W2251-B | NPT/BSPT | Brass | 5/8" | 1/4" | 1.6 | 23.8 | 6.4 | 9/16" | ±36° | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 5/8" d1 1/4" d2 1.6 l1 23.8 l2 6.4 A/F2 9/16" α
° ±36° | ||||||||||||||||||||||||||||
| 20102.W2252-B | NPT/BSPT | Brass | 5/8" | 1/4" | 1.6 | 23.8 | 31.7 | 9/16" | ±32° | |||||||||||||||||||
£ 69.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 5/8" d1 1/4" d2 1.6 l1 23.8 l2 31.7 A/F2 9/16" α
° ±32° | ||||||||||||||||||||||||||||
| 20102.W2253-B | NPT/BSPT | Brass | 5/8" | 1/4" | 2.2 | 23.8 | 6.4 | 9/16" | ±36° | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 5/8" d1 1/4" d2 2.2 l1 23.8 l2 6.4 A/F2 9/16" α
° ±36° | ||||||||||||||||||||||||||||
| 20102.W2254-B | NPT/BSPT | Brass | 5/8" | 1/4" | 2.2 | 23.8 | 31.7 | 9/16" | ±32° | |||||||||||||||||||
£ 69.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 5/8" d1 1/4" d2 2.2 l1 23.8 l2 31.7 A/F2 9/16" α
° ±32° | ||||||||||||||||||||||||||||
| 20102.W2255-B | NPT/BSPT | Brass | 5/8" | 1/4" | 3.0 | 23.8 | 6.4 | 9/16" | ±36° | |||||||||||||||||||
£ 64.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 5/8" d1 1/4" d2 3.0 l1 23.8 l2 6.4 A/F2 9/16" α
° ±36° | ||||||||||||||||||||||||||||
| 20102.W2256-B | NPT/BSPT | Brass | 5/8" | 1/4" | 3.0 | 23.8 | 12.7 | 9/16" | ±36° | |||||||||||||||||||
£ 61.82 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 5/8" d1 1/4" d2 3.0 l1 23.8 l2 12.7 A/F2 9/16" α
° ±36° | ||||||||||||||||||||||||||||
| 20102.W2257-B | NPT/BSPT | Brass | 5/8" | 1/4" | 3.0 | 23.8 | 31.7 | 9/16" | ±32° | |||||||||||||||||||
£ 69.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 5/8" d1 1/4" d2 3.0 l1 23.8 l2 31.7 A/F2 9/16" α
° ±32° | ||||||||||||||||||||||||||||
| 20102.W2258-B | NPT/BSPT | Brass | 5/8" | 1/4" | 4.0 | 23.8 | 12.7 | 9/16" | ±32° | |||||||||||||||||||
£ 66.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 5/8" d1 1/4" d2 4.0 l1 23.8 l2 12.7 A/F2 9/16" α
° ±32° | ||||||||||||||||||||||||||||
| 20102.W2259-B | NPT/BSPT | Brass | 5/8" | 1/4" | 4.0 | 23.8 | 31.7 | 9/16" | ±32° | |||||||||||||||||||
£ 69.38 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 5/8" d1 1/4" d2 4.0 l1 23.8 l2 31.7 A/F2 9/16" α
° ±32° | ||||||||||||||||||||||||||||
| 20102.W2310-B | UNF | Brass | 7/16" | 5/16"-24 | 1.0 | 11/16" | 6.4 | 3/8" | ±34° | |||||||||||||||||||
£ 55.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread UNF Body material Brass A/F1 7/16" d1 5/16"-24 d2 1.0 l1 11/16" l2 6.4 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2311-B | UNF | Brass | 7/16" | 5/16"-24 | 1.6 | 11/16" | 6.4 | 3/8" | ±34° | |||||||||||||||||||
£ 55.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread UNF Body material Brass A/F1 7/16" d1 5/16"-24 d2 1.6 l1 11/16" l2 6.4 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2370-B | NPT/BSPT | Brass | 3/4" | 3/8" | 1.6 | 28.6 | 9.8 | 11/16" | ±40° | |||||||||||||||||||
£ 74.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 3/4" d1 3/8" d2 1.6 l1 28.6 l2 9.8 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2371-B | NPT/BSPT | Brass | 3/4" | 3/8" | 1.6 | 28.6 | 31.7 | 11/16" | ±40° | |||||||||||||||||||
£ 79.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 3/4" d1 3/8" d2 1.6 l1 28.6 l2 31.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2372-B | NPT/BSPT | Brass | 3/4" | 3/8" | 2.2 | 28.6 | 9.8 | 11/16" | ±40° | |||||||||||||||||||
£ 74.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 3/4" d1 3/8" d2 2.2 l1 28.6 l2 9.8 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2373-B | NPT/BSPT | Brass | 3/4" | 3/8" | 2.2 | 28.6 | 31.7 | 11/16" | ±40° | |||||||||||||||||||
£ 79.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 3/4" d1 3/8" d2 2.2 l1 28.6 l2 31.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2374-B | NPT/BSPT | Brass | 3/4" | 3/8" | 3.0 | 28.6 | 12.7 | 11/16" | ±40° | |||||||||||||||||||
£ 76.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 3/4" d1 3/8" d2 3.0 l1 28.6 l2 12.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2375-B | NPT/BSPT | Brass | 3/4" | 3/8" | 3.0 | 28.6 | 31.7 | 11/16" | ±40° | |||||||||||||||||||
£ 79.48 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 3/4" d1 3/8" d2 3.0 l1 28.6 l2 31.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2376-B | NPT/BSPT | Brass | 3/4" | 3/8" | 4.0 | 28.6 | 12.7 | 11/16" | ±40° | |||||||||||||||||||
£ 76.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 3/4" d1 3/8" d2 4.0 l1 28.6 l2 12.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2377-B | NPT/BSPT | Brass | 3/4" | 3/8" | 4.0 | 28.6 | 31.7 | 11/16" | ±40° | |||||||||||||||||||
£ 79.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 3/4" d1 3/8" d2 4.0 l1 28.6 l2 31.7 A/F2 11/16" α
° ±40° | ||||||||||||||||||||||||||||
| 20102.W2378-B | NPT/BSPT | Brass | 3/4" | 3/8" | 5.0 | 28.6 | 12.7 | 11/16" | ±34° | |||||||||||||||||||
£ 76.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 3/4" d1 3/8" d2 5.0 l1 28.6 l2 12.7 A/F2 11/16" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2380-B | NPT/BSPT | Brass | 3/4" | 3/8" | 5.6 | 28.6 | 12.7 | 11/16" | ±34° | |||||||||||||||||||
£ 76.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 3/4" d1 3/8" d2 5.6 l1 28.6 l2 12.7 A/F2 11/16" α
° ±34° | ||||||||||||||||||||||||||||
| 20102.W2381-B | NPT/BSPT | Brass | 3/4" | 3/8" | 5.6 | 28.6 | 31.7 | 11/16" | ±34° | |||||||||||||||||||
£ 79.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread NPT/BSPT Body material Brass A/F1 3/4" d1 3/8" d2 5.6 l1 28.6 l2 31.7 A/F2 11/16" α
° ±34° | ||||||||||||||||||||||||||||
Body: stainless steel or brass.
Ball and tube: stainless steel.
Max. temperature 70°C.
Max. pressure 100 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Stainless steel version for use with cutting oils not compatible with brass.
Interchangeable spray tips available allowing the orifice diameter and extension length to be easily changed to suit the application.
A high velocity coolant stream increases productivity and tool life.
Also useful for low pressure applications where abrasive swarf can be a problem.