| Units | Price/unit after discount | Applied Discount | 
| 1-4 | £ 55.09 | 0% | 
| 5-9 | £ 52.34 | 5% | 
| 10-19 | £ 49.58 | 10% | 
| 20-49 | £ 46.83 | 15% | 
| 50+ | £ 41.32 | 25% | 
Body: stainless steel or brass.
Ball and tube: stainless steel.
Max. temperature 70°C.
Max. pressure 100 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Stainless steel version for use with cutting oils not compatible with brass.
Interchangeable spray tips available allowing the orifice diameter and extension length to be easily changed to suit the application.
A high velocity coolant stream increases productivity and tool life.
Also useful for low pressure applications where abrasive swarf can be a problem.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































