Price & Availability | Article | Type | A/F1 | d1 | d2 | l1 | l2 | l3 | A/F2 | α ° | ||||||||||||||||||
20103.W0100 | Metric Fine | 7/16" | M10x1,25 | 1.0 | 6.4 | 9.5 | 9.2 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Fine A/F1 7/16" d1 M10x1,25 d2 1.0 l1 6.4 l2 9.5 l3 9.2 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
20103.W0101 | Metric Fine | 7/16" | M10x1,25 | 1.6 | 6.4 | 9.5 | 9.1 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Fine A/F1 7/16" d1 M10x1,25 d2 1.6 l1 6.4 l2 9.5 l3 9.1 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
20103.W1060 | Metric Coarse | 7/16" | M 6x1,00 | 1.0 | 6.4 | 9.5 | 7.6 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Coarse A/F1 7/16" d1 M 6x1,00 d2 1.0 l1 6.4 l2 9.5 l3 7.6 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
20103.W1061 | Metric Coarse | 7/16" | M 6x1,00 | 1.6 | 6.4 | 9.5 | 7.6 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Coarse A/F1 7/16" d1 M 6x1,00 d2 1.6 l1 6.4 l2 9.5 l3 7.6 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
20103.W1080 | Metric Coarse | 7/16" | M 8x1,25 | 1.0 | 6.4 | 9.5 | 8.4 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Coarse A/F1 7/16" d1 M 8x1,25 d2 1.0 l1 6.4 l2 9.5 l3 8.4 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
20103.W1081 | Metric Coarse | 7/16" | M 8x1,25 | 1.6 | 6.4 | 9.5 | 8.6 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Coarse A/F1 7/16" d1 M 8x1,25 d2 1.6 l1 6.4 l2 9.5 l3 8.6 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
20103.W1100 | Metric Coarse | 7/16" | M10x1,50 | 1.0 | 6.4 | 9.5 | 9.1 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Coarse A/F1 7/16" d1 M10x1,50 d2 1.0 l1 6.4 l2 9.5 l3 9.1 A/F2 3/8" α
° ±34° | ||||||||||||||||||||||||||||
20103.W1101 | Metric Coarse | 7/16" | M10x1,50 | 1.6 | 6.4 | 9.5 | 9.1 | 3/8" | ±34° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric Coarse A/F1 7/16" d1 M10x1,50 d2 1.6 l1 6.4 l2 9.5 l3 9.1 A/F2 3/8" α
° ±34° |
Stainless steel body, ball and tube.
Max. temperature: 70ºC.
Max. pressure: 100 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Interchangeable spray tips available allowing the orifice diameter and extension length to be easily changed to suit the application.
A high velocity coolant stream increases productivity and tool life.
Also useful for low pressure applications where abrasive swarf can be a problem.