Price & Availability | Article | Type | A/F1 | d1 | d2 | l1 | l2 | A/F2 | α ° | ||||||||||||||||||
20101.W0100 | Metric fine | 7/16" | M10x1,25 | 1.6 | 9.5 | 9.1 | 3/8" | ±40° | |||||||||||||||||||
£ 69.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric fine A/F1 7/16" d1 M10x1,25 d2 1.6 l1 9.5 l2 9.1 A/F2 3/8" α
° ±40° | |||||||||||||||||||||||||||
20101.W0101 | Metric fine | 7/16" | M10x1,25 | 2.2 | 9.5 | 9.1 | 3/8" | ±36° | |||||||||||||||||||
£ 69.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric fine A/F1 7/16" d1 M10x1,25 d2 2.2 l1 9.5 l2 9.1 A/F2 3/8" α
° ±36° | |||||||||||||||||||||||||||
20101.W1060 | Metric coarse | 7/16" | M 6x1,00 | 1.6 | 9.5 | 7.6 | 3/8" | ±40° | |||||||||||||||||||
£ 69.83 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric coarse A/F1 7/16" d1 M 6x1,00 d2 1.6 l1 9.5 l2 7.6 A/F2 3/8" α
° ±40° | |||||||||||||||||||||||||||
20101.W1061 | Metric coarse | 7/16" | M 6x1,00 | 2.2 | 9.5 | 7.6 | 3/8" | ±36° | |||||||||||||||||||
£ 69.83 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric coarse A/F1 7/16" d1 M 6x1,00 d2 2.2 l1 9.5 l2 7.6 A/F2 3/8" α
° ±36° | |||||||||||||||||||||||||||
20101.W1080 | Metric coarse | 7/16" | M 8x1,25 | 1.6 | 9.5 | 8.4 | 3/8" | ±40° | |||||||||||||||||||
£ 69.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric coarse A/F1 7/16" d1 M 8x1,25 d2 1.6 l1 9.5 l2 8.4 A/F2 3/8" α
° ±40° | |||||||||||||||||||||||||||
20101.W1081 | Metric coarse | 7/16" | M 8x1,25 | 2.2 | 9.5 | 8.4 | 3/8" | ±36° | |||||||||||||||||||
£ 69.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric coarse A/F1 7/16" d1 M 8x1,25 d2 2.2 l1 9.5 l2 8.4 A/F2 3/8" α
° ±36° | |||||||||||||||||||||||||||
20101.W1100 | Metric coarse | 7/16" | M10x1,50 | 1.6 | 9.5 | 9.1 | 3/8" | ±40° | |||||||||||||||||||
£ 69.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric coarse A/F1 7/16" d1 M10x1,50 d2 1.6 l1 9.5 l2 9.1 A/F2 3/8" α
° ±40° | |||||||||||||||||||||||||||
20101.W1101 | Metric coarse | 7/16" | M10x1,50 | 2.2 | 9.5 | 9.1 | 3/8" | ±36° | |||||||||||||||||||
£ 71.49 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric coarse A/F1 7/16" d1 M10x1,50 d2 2.2 l1 9.5 l2 9.1 A/F2 3/8" α
° ±36° |
Body: stainless steel.
Ball: stainless steel.
Max. temperature: 70ºC.
Max. pressure: 100 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Choose the stainless steel body version when using cutting oils not compatible with brass (such as oils containing active sulphur).
Interchangeable spray tips available allowing the orifice diameter and extension length to be easily changed to suit the application.
A high velocity coolant stream increases productivity and tool life.
Also useful for low pressure applications where abrasive swarf can be a problem.