Coolant Nozzles
pressure max - angled
Price & Availability | Article | d1 | d2 | l1 | l2 | ||||||||||||||||||
20107.W6080 | M 6x1,0 | 8 | 6.0 | - | |||||||||||||||||||
£ 15.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,0 d2 8 l1 6.0 l2 - | |||||||||||||||||||||||
20107.W6100 | M 6x1,0 | 10 | 6.0 | - | |||||||||||||||||||
£ 15.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,0 d2 10 l1 6.0 l2 - | |||||||||||||||||||||||
20107.W6121 | M 6x1,0 | 12 | 6.0 | - | |||||||||||||||||||
£ 16.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,0 d2 12 l1 6.0 l2 - | |||||||||||||||||||||||
20107.W6141 | M 6x1,0 | 14 | 7.1 | 1 | |||||||||||||||||||
£ 18.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,0 d2 14 l1 7.1 l2 1 | |||||||||||||||||||||||
20107.W6151 | M 6x1,0 | 15 | 7.1 | 1 | |||||||||||||||||||
£ 18.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,0 d2 15 l1 7.1 l2 1 | |||||||||||||||||||||||
20107.W6161 | M 6x1,0 | 16 | 7.1 | 1 | |||||||||||||||||||
£ 21.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6x1,0 d2 16 l1 7.1 l2 1 | |||||||||||||||||||||||
20107.W6120 | 1/8" NPT/BSPT | 12 | 6.0 | - | |||||||||||||||||||
£ 17.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 12 l1 6.0 l2 - | |||||||||||||||||||||||
20107.W6140 | 1/8" NPT/BSPT | 14 | 6.0 | - | |||||||||||||||||||
£ 18.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 14 l1 6.0 l2 - | |||||||||||||||||||||||
20107.W6150 | 1/8" NPT/BSPT | 15 | 6.0 | - | |||||||||||||||||||
£ 18.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 15 l1 6.0 l2 - | |||||||||||||||||||||||
20107.W6160 | 1/8" NPT/BSPT | 16 | 6.0 | - | |||||||||||||||||||
£ 21.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/8" NPT/BSPT d2 16 l1 6.0 l2 - |
Brass.
Max. temperature: 150°C.
Max. pressure: 100 bar.
Converts low pressure screwball type parts to high pressure fixed, threaded parts.
Hole tolerance for d2H9.