Coolant Nozzles
pressure max - angled
Units | Price/unit after discount | Applied Discount |
1-4 | £ 18.25 | 0% |
5-9 | £ 17.34 | 5% |
10-19 | £ 16.43 | 10% |
20-49 | £ 15.51 | 15% |
50+ | £ 13.69 | 25% |
Brass.
Max. temperature: 150°C.
Max. pressure: 100 bar.
Converts low pressure screwball type parts to high pressure fixed, threaded parts.
Hole tolerance for d2H9.