Coolant Nozzles
pressure max - angled
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 16.31 | 0% |
| 5-9 | £ 15.49 | 5% |
| 10-19 | £ 14.68 | 10% |
| 20-49 | £ 13.86 | 15% |
| 50+ | £ 12.23 | 25% |
Brass.
Max. temperature: 150°C.
Max. pressure: 100 bar.
Converts low pressure screwball type parts to high pressure fixed, threaded parts.
Hole tolerance for d2H9.