Coolant Nozzles
pressure max - angled
Units | Price/unit after discount | Applied Discount |
1-4 | £ 13.19 | 0% |
5-9 | £ 12.53 | 5% |
10-19 | £ 11.87 | 10% |
20-49 | £ 11.21 | 15% |
50+ | £ 9.89 | 25% |
Ball: stainless steel.
Tube: copper.
Max. temperature: 150ºC.
Max. pressure: 100 bar.
To be used with part no. 20108 as replacement units, or to provide a wider range of use with a single lock jet unit.