Coolant Nozzles
pressure max - angled
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 20.23 | 0% |
| 5-9 | £ 19.22 | 5% |
| 10-19 | £ 18.21 | 10% |
| 20-49 | £ 17.20 | 15% |
| 50+ | £ 15.17 | 25% |
Ball: stainless steel.
Tube: copper.
Max. temperature: 150ºC.
Max. pressure: 100 bar.
To be used with part no. 20108 as replacement units, or to provide a wider range of use with a single lock jet unit.