Coolant Nozzles
pressure max - angled
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 52.98 | 0% |
| 5-9 | £ 50.33 | 5% |
| 10-19 | £ 47.68 | 10% |
| 20-49 | £ 45.03 | 15% |
| 50+ | £ 39.74 | 25% |
Body and nut: brass.
Ball and extension: stainless steel.
152,4mm long tubes brass/copper.
Max. temperature: 150ºC.
Max. pressure: 100 bar.
symbola/symbol is an angle of adjustment either side of centre line.
These units fit both NPT and BSPT ports. Through tightening of nut A/F2 these nozzles can be locked in position. Ideal for applications where the nozzles could be knocked out of position.
The balls and tube are easily interchangeable - see part no. 20109 for replacement balls and tubes.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































