Eccentric Clamps
side action
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 17.16 | 0% |
| 10-19 | £ 15.44 | 10% |
| 20-49 | £ 14.59 | 15% |
| 50-99 | £ 13.73 | 20% |
| 100+ | £ 12.87 | 25% |
Body: sintered steel, case hardened.
These eccentric clamps provide constant clamping force and are self-locking in any position. Use in conjunction with gear lever handle part 74600.