Eccentric Clamps
side action
Units | Price/unit after discount | Applied Discount |
1-9 | £ 20.33 | 0% |
10-19 | £ 18.30 | 10% |
20-49 | £ 17.28 | 15% |
50-99 | £ 16.26 | 20% |
100+ | £ 15.25 | 25% |
Body: sintered steel, case hardened.
These eccentric clamps provide constant clamping force and are self-locking in any position. Use in conjunction with gear lever handle part 74600.