Price & Availability | Article | Type | For bolt | Supplied T-bolt | T-slot size | d1 x l2 | h1 | h2 | l3 | l4 | w1 | w2 x l1 | Weight g | ||||||||||||||||||
10400.W0010 | One | M10 | - | - | M10x39 | 8-37 | 15 | 30 | 15 | 30 | 11x80 | 200 | |||||||||||||||||||
£ 41.42 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M10 Supplied T-bolt - T-slot size - d1 x l2 M10x39 h1 8-37 h2 15 l3 30 l4 15 w1 30 w2 x l1 11x80 Weight
g 200 | |||||||||||||||||||||||||||||||
10400.W0012 | One | M12, M14 | - | - | M12x49 | 10-47 | 20 | 40 | 21 | 40 | 14x100 | 560 | |||||||||||||||||||
£ 44.96 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M12, M14 Supplied T-bolt - T-slot size - d1 x l2 M12x49 h1 10-47 h2 20 l3 40 l4 21 w1 40 w2 x l1 14x100 Weight
g 560 | |||||||||||||||||||||||||||||||
10400.W0014 | One | M12, M14 | - | - | M12x94 | 10-92 | 20 | 40 | 21 | 40 | 14x100 | 635 | |||||||||||||||||||
£ 56.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M12, M14 Supplied T-bolt - T-slot size - d1 x l2 M12x94 h1 10-92 h2 20 l3 40 l4 21 w1 40 w2 x l1 14x100 Weight
g 635 | |||||||||||||||||||||||||||||||
10400.W0016 | One | M16, M18 | - | - | M16x55 | 13-52 | 25 | 45 | 26 | 50 | 18x125 | 1110 | |||||||||||||||||||
£ 69.42 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M16, M18 Supplied T-bolt - T-slot size - d1 x l2 M16x55 h1 13-52 h2 25 l3 45 l4 26 w1 50 w2 x l1 18x125 Weight
g 1110 | |||||||||||||||||||||||||||||||
10400.W0018 | One | M16, M18 | - | - | M16x90 | 13-87 | 25 | 45 | 26 | 50 | 18x125 | 1230 | |||||||||||||||||||
£ 77.78 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M16, M18 Supplied T-bolt - T-slot size - d1 x l2 M16x90 h1 13-87 h2 25 l3 45 l4 26 w1 50 w2 x l1 18x125 Weight
g 1230 | |||||||||||||||||||||||||||||||
10400.W0020 | One | M20, M22 | - | - | M20x69 | 16-65 | 30 | 60 | 30 | 60 | 22x160 | 2050 | |||||||||||||||||||
£ 111.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M20, M22 Supplied T-bolt - T-slot size - d1 x l2 M20x69 h1 16-65 h2 30 l3 60 l4 30 w1 60 w2 x l1 22x160 Weight
g 2050 | |||||||||||||||||||||||||||||||
10400.W0022 | One | M20, M22 | - | - | M20x109 | 16-105 | 30 | 60 | 30 | 60 | 22x160 | 2230 | |||||||||||||||||||
£ 114.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M20, M22 Supplied T-bolt - T-slot size - d1 x l2 M20x109 h1 16-105 h2 30 l3 60 l4 30 w1 60 w2 x l1 22x160 Weight
g 2230 | |||||||||||||||||||||||||||||||
10400.W0024 | One | M24 | - | - | M24x87 | 20-83 | 30 | 80 | 35 | 70 | 26x200 | 3200 | |||||||||||||||||||
£ 157.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M24 Supplied T-bolt - T-slot size - d1 x l2 M24x87 h1 20-83 h2 30 l3 80 l4 35 w1 70 w2 x l1 26x200 Weight
g 3200 | |||||||||||||||||||||||||||||||
10400.W0026 | One | M24 | - | - | M24x137 | 20-133 | 30 | 80 | 35 | 70 | 26x200 | 3470 | |||||||||||||||||||
£ 154.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M24 Supplied T-bolt - T-slot size - d1 x l2 M24x137 h1 20-133 h2 30 l3 80 l4 35 w1 70 w2 x l1 26x200 Weight
g 3470 | |||||||||||||||||||||||||||||||
10400.W0028 | One | M24 | - | - | M24x87 | 20-80 | 35 | 105 | 35 | 70 | 26x250 | 4340 | |||||||||||||||||||
£ 152.55 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M24 Supplied T-bolt - T-slot size - d1 x l2 M24x87 h1 20-80 h2 35 l3 105 l4 35 w1 70 w2 x l1 26x250 Weight
g 4340 | |||||||||||||||||||||||||||||||
10400.W0030 | One | M24 | - | - | M24x137 | 20-130 | 35 | 105 | 35 | 70 | 26x250 | 4520 | |||||||||||||||||||
£ 179.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M24 Supplied T-bolt - T-slot size - d1 x l2 M24x137 h1 20-130 h2 35 l3 105 l4 35 w1 70 w2 x l1 26x250 Weight
g 4520 | |||||||||||||||||||||||||||||||
10400.W0032 | One | M30 | - | - | M30x180 | 24-150 | 50 | 130 | 45 | 80 | 33x315 | 11215 | |||||||||||||||||||
£ 513.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M30 Supplied T-bolt - T-slot size - d1 x l2 M30x180 h1 24-150 h2 50 l3 130 l4 45 w1 80 w2 x l1 33x315 Weight
g 11215 | |||||||||||||||||||||||||||||||
10400.W0034 | One | M36, M42 | - | - | M30x180 | 24-150 | 80 | 170 | 80 | 100 | 43x400 | 24350 | |||||||||||||||||||
£ 755.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M36, M42 Supplied T-bolt - T-slot size - d1 x l2 M30x180 h1 24-150 h2 80 l3 170 l4 80 w1 100 w2 x l1 43x400 Weight
g 24350 | |||||||||||||||||||||||||||||||
10400.W0110 | Two | M10 | M10x10x80 | 10 | M10x39 | 08-32 | 15 | 30 | 15 | 30 | 11x80 | 340 | |||||||||||||||||||
£ 53.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M10 Supplied T-bolt M10x10x80 T-slot size 10 d1 x l2 M10x39 h1 08-32 h2 15 l3 30 l4 15 w1 30 w2 x l1 11x80 Weight
g 340 | |||||||||||||||||||||||||||||||
10400.W0112 | Two | M12, M14 | M12x12x100 | 12 | M12x49 | 10-40 | 20 | 40 | 21 | 40 | 14x100 | 700 | |||||||||||||||||||
£ 61.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M12, M14 Supplied T-bolt M12x12x100 T-slot size 12 d1 x l2 M12x49 h1 10-40 h2 20 l3 40 l4 21 w1 40 w2 x l1 14x100 Weight
g 700 | |||||||||||||||||||||||||||||||
10400.W0114 | Two | M12, M14 | M12x14x100 | 14 | M12x49 | 10-38 | 20 | 40 | 21 | 40 | 14x100 | 720 | |||||||||||||||||||
£ 64.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M12, M14 Supplied T-bolt M12x14x100 T-slot size 14 d1 x l2 M12x49 h1 10-38 h2 20 l3 40 l4 21 w1 40 w2 x l1 14x100 Weight
g 720 | |||||||||||||||||||||||||||||||
10400.W0115 | Two | M12, M14 | M12x14x160 | 14 | M12x94 | 23-92 | 20 | 40 | 21 | 40 | 14x100 | 845 | |||||||||||||||||||
£ 65.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M12, M14 Supplied T-bolt M12x14x160 T-slot size 14 d1 x l2 M12x94 h1 23-92 h2 20 l3 40 l4 21 w1 40 w2 x l1 14x100 Weight
g 845 | |||||||||||||||||||||||||||||||
10400.W0116 | Two | M16, M18 | M16x16x125 | 16 | M16x55 | 13-48 | 25 | 45 | 26 | 50 | 18x125 | 1400 | |||||||||||||||||||
£ 84.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M16, M18 Supplied T-bolt M16x16x125 T-slot size 16 d1 x l2 M16x55 h1 13-48 h2 25 l3 45 l4 26 w1 50 w2 x l1 18x125 Weight
g 1400 | |||||||||||||||||||||||||||||||
10400.W0117 | Two | M16, M18 | M16x16x160 | 16 | M16x90 | 15-83 | 25 | 45 | 26 | 50 | 18x125 | 1610 | |||||||||||||||||||
£ 100.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M16, M18 Supplied T-bolt M16x16x160 T-slot size 16 d1 x l2 M16x90 h1 15-83 h2 25 l3 45 l4 26 w1 50 w2 x l1 18x125 Weight
g 1610 | |||||||||||||||||||||||||||||||
10400.W0118 | Two | M16, M18 | M16x18x125 | 18 | M16x55 | 13-46 | 25 | 45 | 26 | 50 | 18x125 | 1400 | |||||||||||||||||||
£ 88.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M16, M18 Supplied T-bolt M16x18x125 T-slot size 18 d1 x l2 M16x55 h1 13-46 h2 25 l3 45 l4 26 w1 50 w2 x l1 18x125 Weight
g 1400 | |||||||||||||||||||||||||||||||
10400.W0119 | Two | M16, M18 | M16x18x160 | 18 | M16x90 | 13-81 | 25 | 45 | 26 | 50 | 18x125 | 1630 | |||||||||||||||||||
£ 88.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M16, M18 Supplied T-bolt M16x18x160 T-slot size 18 d1 x l2 M16x90 h1 13-81 h2 25 l3 45 l4 26 w1 50 w2 x l1 18x125 Weight
g 1630 | |||||||||||||||||||||||||||||||
10400.W0120 | Two | M20, M22 | M20x20x160 | 20 | M20x69 | 16-65 | 30 | 60 | 30 | 60 | 22x160 | 2600 | |||||||||||||||||||
£ 138.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M20, M22 Supplied T-bolt M20x20x160 T-slot size 20 d1 x l2 M20x69 h1 16-65 h2 30 l3 60 l4 30 w1 60 w2 x l1 22x160 Weight
g 2600 | |||||||||||||||||||||||||||||||
10400.W0121 | Two | M20, M22 | M20x20x200 | 20 | M20x109 | 21-105 | 30 | 60 | 30 | 60 | 22x160 | 2930 | |||||||||||||||||||
£ 147.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M20, M22 Supplied T-bolt M20x20x200 T-slot size 20 d1 x l2 M20x109 h1 21-105 h2 30 l3 60 l4 30 w1 60 w2 x l1 22x160 Weight
g 2930 | |||||||||||||||||||||||||||||||
10400.W0122 | Two | M20, M22 | M20x22x160 | 22 | M20x69 | 16-65 | 30 | 60 | 30 | 60 | 22x160 | 2770 | |||||||||||||||||||
£ 139.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M20, M22 Supplied T-bolt M20x22x160 T-slot size 22 d1 x l2 M20x69 h1 16-65 h2 30 l3 60 l4 30 w1 60 w2 x l1 22x160 Weight
g 2770 | |||||||||||||||||||||||||||||||
10400.W0123 | Two | M20, M22 | M20x22x200 | 22 | M20x109 | 19-105 | 30 | 60 | 30 | 60 | 22x160 | 2980 | |||||||||||||||||||
£ 148.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M20, M22 Supplied T-bolt M20x22x200 T-slot size 22 d1 x l2 M20x109 h1 19-105 h2 30 l3 60 l4 30 w1 60 w2 x l1 22x160 Weight
g 2980 | |||||||||||||||||||||||||||||||
10400.W0124 | Two | M24 | M24x28x200 | 28 | M24x87 | 20-80 | 35 | 105 | 35 | 70 | 26x250 | 5486 | |||||||||||||||||||
£ 187.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M24 Supplied T-bolt M24x28x200 T-slot size 28 d1 x l2 M24x87 h1 20-80 h2 35 l3 105 l4 35 w1 70 w2 x l1 26x250 Weight
g 5486 | |||||||||||||||||||||||||||||||
10400.W0125 | Two | M24 | M24x28x250 | 28 | M24x137 | 30-130 | 35 | 105 | 35 | 70 | 26x250 | 5716 | |||||||||||||||||||
£ 205.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M24 Supplied T-bolt M24x28x250 T-slot size 28 d1 x l2 M24x137 h1 30-130 h2 35 l3 105 l4 35 w1 70 w2 x l1 26x250 Weight
g 5716 | |||||||||||||||||||||||||||||||
10400.W0126 | Two | M30 | M30x36x315 | 36 | M30x180 | 24-150 | 50 | 130 | 45 | 80 | 33x315 | 11995 | |||||||||||||||||||
£ 589.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M30 Supplied T-bolt M30x36x315 T-slot size 36 d1 x l2 M30x180 h1 24-150 h2 50 l3 130 l4 45 w1 80 w2 x l1 33x315 Weight
g 11995 | |||||||||||||||||||||||||||||||
10400.W0127 | Two | M36, M42 | M36x42x400 | 42 | M30x180 | 24-150 | 80 | 170 | 80 | 100 | 43x100 | 25683 | |||||||||||||||||||
£ 1,039.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M36, M42 Supplied T-bolt M36x42x400 T-slot size 42 d1 x l2 M30x180 h1 24-150 h2 80 l3 170 l4 80 w1 100 w2 x l1 43x100 Weight
g 25683 | |||||||||||||||||||||||||||||||
10400.W0113 | Two | M12, M14 | M12x12x160 | 12 | M12x49 | 24-92 | 20 | 40 | 21 | 40 | 14x100 | 830 | |||||||||||||||||||
£ 71.33 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M12, M14 Supplied T-bolt M12x12x160 T-slot size 12 d1 x l2 M12x49 h1 24-92 h2 20 l3 40 l4 21 w1 40 w2 x l1 14x100 Weight
g 830 |
Heat-treated steel, enamelled.
Type One -clamp and support screw only.
Type Two -clamp, support screw and t-bolt set.
h* - dependent on depth of slot and position of fixture nut.
Often used for clamping press tools.
Used with:
10680 Ratchet clamp lever.
21000 T-Slot bolt.
24400 Collar Nut.
25000 Plain washer.
Replacement Parts:
Replacement support screw see part no. 10410.