Adj. Plain Clamps
with adjusting screw
Price & Availability | Article | d1 x l1 | d2 | h1 | Weight g | |||||||||||||||
10410.W0010 | M10x39 | 30 | 8 | 52 | ||||||||||||||||
£ 19.37 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M10x39 d2 30 h1 8 Weight
g 52 | ||||||||||||||||||||
10410.W0012 | M12x49 | 36 | 10 | 96 | ||||||||||||||||
£ 19.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M12x49 d2 36 h1 10 Weight
g 96 | ||||||||||||||||||||
10410.W0013 | M12x94 | 36 | 10 | 145 | ||||||||||||||||
£ 27.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M12x94 d2 36 h1 10 Weight
g 145 | ||||||||||||||||||||
10410.W0016 | M16x55 | 42 | 13 | 180 | ||||||||||||||||
£ 24.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M16x55 d2 42 h1 13 Weight
g 180 | ||||||||||||||||||||
10410.W0017 | M16x90 | 42 | 13 | 230 | ||||||||||||||||
£ 32.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M16x90 d2 42 h1 13 Weight
g 230 | ||||||||||||||||||||
10410.W0020 | M20x69 | 50 | 16 | 320 | ||||||||||||||||
£ 36.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M20x69 d2 50 h1 16 Weight
g 320 | ||||||||||||||||||||
10410.W0021 | M20x109 | 50 | 16 | 400 | ||||||||||||||||
£ 42.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M20x109 d2 50 h1 16 Weight
g 400 | ||||||||||||||||||||
10410.W0024 | M24x87 | 60 | 20 | 590 | ||||||||||||||||
£ 54.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M24x87 d2 60 h1 20 Weight
g 590 | ||||||||||||||||||||
10410.W0025 | M24x137 | 60 | 20 | 820 | ||||||||||||||||
£ 71.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M24x137 d2 60 h1 20 Weight
g 820 | ||||||||||||||||||||
10410.W0030 | M30x180 | 80 | 24 | 1704 | ||||||||||||||||
£ 131.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x l1 M30x180 d2 80 h1 24 Weight
g 1704 |
Steel, hardened, strength class 8.8.
Suitable for all lockable clamps.