| Price & Availability | Article | Type | For bolt | For T-slot | T-bolt | d1 x l2 | h1 | h2 | l3 | l4 | w1 | w2 x l1 | Weight g | |||||||||||||||
| 10500.W0010 | With bolt | M10 | 10 | M10x10x80 | M10x39 | 22-46 | 15 | 32 | 36.0 | 30 | 11x100 | 440 | ||||||||||||||||
£ 71.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With bolt For bolt M10 For T-slot 10 T-bolt M10x10x80 d1 x l2 M10x39 h1 22-46 h2 15 l3 32 l4 36.0 w1 30 w2 x l1 11x100 Weight
g 440 | ||||||||||||||||||||||||||||
| 10500.W0012 | With bolt | M12 | 12 | M12x12x100 | M12x49 | 28-58 | 20 | 40 | 44.0 | 40 | 14x125 | 906 | ||||||||||||||||
£ 82.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With bolt For bolt M12 For T-slot 12 T-bolt M12x12x100 d1 x l2 M12x49 h1 28-58 h2 20 l3 40 l4 44.0 w1 40 w2 x l1 14x125 Weight
g 906 | ||||||||||||||||||||||||||||
| 10500.W0014 | With bolt | M12 | 14 | M12x14x100 | M12x49 | 28-56 | 20 | 40 | 44.0 | 40 | 14x125 | 926 | ||||||||||||||||
£ 82.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With bolt For bolt M12 For T-slot 14 T-bolt M12x14x100 d1 x l2 M12x49 h1 28-56 h2 20 l3 40 l4 44.0 w1 40 w2 x l1 14x125 Weight
g 926 | ||||||||||||||||||||||||||||
| 10500.W0016 | With bolt | M16 | 16 | M16x16x125 | M16x55 | 36-71 | 25 | 50 | 51.5 | 50 | 18x160 | 1859 | ||||||||||||||||
£ 112.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With bolt For bolt M16 For T-slot 16 T-bolt M16x16x125 d1 x l2 M16x55 h1 36-71 h2 25 l3 50 l4 51.5 w1 50 w2 x l1 18x160 Weight
g 1859 | ||||||||||||||||||||||||||||
| 10500.W0018 | With bolt | M16 | 18 | M16x18x125 | M16x55 | 36-69 | 25 | 50 | 51.5 | 50 | 18x160 | 1875 | ||||||||||||||||
£ 113.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With bolt For bolt M16 For T-slot 18 T-bolt M16x18x125 d1 x l2 M16x55 h1 36-69 h2 25 l3 50 l4 51.5 w1 50 w2 x l1 18x160 Weight
g 1875 | ||||||||||||||||||||||||||||
| 10500.W0020 | With bolt | M20 | 20 | M20x20x160 | M20x69 | 43-92 | 30 | 70 | 59.0 | 60 | 22x200 | 3322 | ||||||||||||||||
£ 177.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With bolt For bolt M20 For T-slot 20 T-bolt M20x20x160 d1 x l2 M20x69 h1 43-92 h2 30 l3 70 l4 59.0 w1 60 w2 x l1 22x200 Weight
g 3322 | ||||||||||||||||||||||||||||
| 10500.W0022 | With bolt | M22 | 22 | M20x22x160 | M20x69 | 43-92 | 30 | 70 | 59.0 | 60 | 22x200 | 3352 | ||||||||||||||||
£ 179.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With bolt For bolt M22 For T-slot 22 T-bolt M20x22x160 d1 x l2 M20x69 h1 43-92 h2 30 l3 70 l4 59.0 w1 60 w2 x l1 22x200 Weight
g 3352 | ||||||||||||||||||||||||||||
| 10500.W0110 | W/o bolt | M10 | - | - | M10x39 | 22-51 | 15 | 32 | 36.0 | 30 | 11x100 | 344 | ||||||||||||||||
£ 51.74 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o bolt For bolt M10 For T-slot - T-bolt - d1 x l2 M10x39 h1 22-51 h2 15 l3 32 l4 36.0 w1 30 w2 x l1 11x100 Weight
g 344 | ||||||||||||||||||||||||||||
| 10500.W0112 | W/o bolt | M12 | - | - | M12x49 | 28-65 | 20 | 40 | 44.0 | 40 | 14x125 | 761 | ||||||||||||||||
£ 63.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o bolt For bolt M12 For T-slot - T-bolt - d1 x l2 M12x49 h1 28-65 h2 20 l3 40 l4 44.0 w1 40 w2 x l1 14x125 Weight
g 761 | ||||||||||||||||||||||||||||
| 10500.W0116 | W/o bolt | M16 | - | - | M16x55 | 36-75 | 25 | 50 | 51.5 | 50 | 18x160 | 1516 | ||||||||||||||||
£ 85.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o bolt For bolt M16 For T-slot - T-bolt - d1 x l2 M16x55 h1 36-75 h2 25 l3 50 l4 51.5 w1 50 w2 x l1 18x160 Weight
g 1516 | ||||||||||||||||||||||||||||
| 10500.W0120 | W/o bolt | M20 | - | - | M20x69 | 43-92 | 30 | 70 | 59.0 | 60 | 22x200 | 2669 | ||||||||||||||||
£ 138.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o bolt For bolt M20 For T-slot - T-bolt - d1 x l2 M20x69 h1 43-92 h2 30 l3 70 l4 59.0 w1 60 w2 x l1 22x200 Weight
g 2669 | ||||||||||||||||||||||||||||
| 10500.W0124 | W/o bolt | M24 | - | - | M24x87 | 52-115 | 35 | 60 | 76.5 | 70 | 26x200 | 3810 | ||||||||||||||||
£ 194.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o bolt For bolt M24 For T-slot - T-bolt - d1 x l2 M24x87 h1 52-115 h2 35 l3 60 l4 76.5 w1 70 w2 x l1 26x200 Weight
g 3810 | ||||||||||||||||||||||||||||
Steel, heat-treated and enamelled.
Type one: clamp, support screw and T-bolt set.
Type two: clamp and support screw only.
Dimension h1 is dependent on depth of slot and position of fixture nut.
Often used for clamping press tools.
Used with:
10680 ratchet clamp lever, 21000 T-slot bolt, 24400 collar nut, 25000 plain washer.
Replacement parts:
Replacement support screw see part no. 10410.
Particularly suited to clamping low workpieces. The clamping height can be adjusted by means of the support screw.