Adj. Plain Clamps
with adjusting screw
Price & Availability | Article | Type | d1 | d2 | h1 | h2 | h3 | h4 | |||||||||||||||
10425.W0050 | Clamp only | M 6 | M 2 | 8 | 3 | - | - | ||||||||||||||||
£ 47.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp only d1 M 6 d2 M 2 h1 8 h2 3 h3 - h4 - | |||||||||||||||||||||||
10425.W0051 | Clamp only | M 6 | M 2,5 | 10 | 4 | - | - | ||||||||||||||||
£ 49.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp only d1 M 6 d2 M 2,5 h1 10 h2 4 h3 - h4 - | |||||||||||||||||||||||
10425.W0052 | Clamp only | M 8 | M 3 | 12 | 4 | - | - | ||||||||||||||||
£ 55.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp only d1 M 8 d2 M 3 h1 12 h2 4 h3 - h4 - | |||||||||||||||||||||||
10425.W0053 | Clamp only | M10 | M 4 | 16 | 6 | - | - | ||||||||||||||||
£ 67.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp only d1 M10 d2 M 4 h1 16 h2 6 h3 - h4 - | |||||||||||||||||||||||
10425.W0054 | Clamp only | M12 | M 5 | 20 | 8 | - | - | ||||||||||||||||
£ 86.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp only d1 M12 d2 M 5 h1 20 h2 8 h3 - h4 - | |||||||||||||||||||||||
10425.W0055 | Clamp only | M16 | M 8 | 30 | 12 | - | - | ||||||||||||||||
£ 121.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp only d1 M16 d2 M 8 h1 30 h2 12 h3 - h4 - | |||||||||||||||||||||||
10425.W0060 | Brass pad | - | M 2 | - | - | 8 | 4 | ||||||||||||||||
£ 12.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass pad d1 - d2 M 2 h1 - h2 - h3 8 h4 4 | |||||||||||||||||||||||
10425.W0061 | Brass pad | - | M 2,5 | - | - | 10 | 6 | ||||||||||||||||
£ 13.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass pad d1 - d2 M 2,5 h1 - h2 - h3 10 h4 6 | |||||||||||||||||||||||
10425.W0062 | Brass pad | - | M 3 | - | - | 12 | 6 | ||||||||||||||||
£ 14.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass pad d1 - d2 M 3 h1 - h2 - h3 12 h4 6 | |||||||||||||||||||||||
10425.W0063 | Brass pad | - | M 4 | - | - | 16 | 9 | ||||||||||||||||
£ 15.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass pad d1 - d2 M 4 h1 - h2 - h3 16 h4 9 | |||||||||||||||||||||||
10425.W0064 | Brass pad | - | M 5 | - | - | 20 | 12 | ||||||||||||||||
£ 16.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass pad d1 - d2 M 5 h1 - h2 - h3 20 h4 12 | |||||||||||||||||||||||
10425.W0065 | Brass pad | - | M 8 | - | - | 30 | 16 | ||||||||||||||||
£ 28.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Brass pad d1 - d2 M 8 h1 - h2 - h3 30 h4 16 | |||||||||||||||||||||||
10425.W0070 | Plastic pad | - | M 2 | - | - | 8 | 4 | ||||||||||||||||
£ 23.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plastic pad d1 - d2 M 2 h1 - h2 - h3 8 h4 4 | |||||||||||||||||||||||
10425.W0071 | Plastic pad | - | M 2,5 | - | - | 10 | 6 | ||||||||||||||||
£ 23.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plastic pad d1 - d2 M 2,5 h1 - h2 - h3 10 h4 6 | |||||||||||||||||||||||
10425.W0072 | Plastic pad | - | M 3 | - | - | 12 | 6 | ||||||||||||||||
£ 24.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plastic pad d1 - d2 M 3 h1 - h2 - h3 12 h4 6 | |||||||||||||||||||||||
10425.W0073 | Plastic pad | - | M 4 | - | - | 16 | 9 | ||||||||||||||||
£ 27.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plastic pad d1 - d2 M 4 h1 - h2 - h3 16 h4 9 | |||||||||||||||||||||||
10425.W0074 | Plastic pad | - | M 5 | - | - | 20 | 12 | ||||||||||||||||
£ 28.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plastic pad d1 - d2 M 5 h1 - h2 - h3 20 h4 12 | |||||||||||||||||||||||
10425.W0075 | Plastic pad | - | M 8 | - | - | 30 | 16 | ||||||||||||||||
£ 32.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Plastic pad d1 - d2 M 8 h1 - h2 - h3 30 h4 16 |
Price & Availability | Article | Weight g | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 +0.5 | w4 | A/F | |||||||||||||||
10425.W0050 | 25 | 40 | 15.5 | 8 | 6 | 4 | 3.0 | - | - | 12 | 6 | 5.5 | - | - | ||||||||||||||||
£ 47.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 25 l1 40 l2 15.5 l3 8 l4 6 l5 4 l6 3.0 l7 - l8 - w1 12 w2 6 w3
+0.5 5.5 w4 - A/F - | ||||||||||||||||||||||||||||||
10425.W0051 | 45 | 50 | 22.0 | 10 | 8 | 5 | 4.0 | - | - | 16 | 9 | 7.0 | - | - | ||||||||||||||||
£ 49.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 45 l1 50 l2 22.0 l3 10 l4 8 l5 5 l6 4.0 l7 - l8 - w1 16 w2 9 w3
+0.5 7.0 w4 - A/F - | ||||||||||||||||||||||||||||||
10425.W0052 | 85 | 63 | 29.0 | 12 | 10 | 6 | 5.0 | - | - | 20 | 11 | 9.0 | - | - | ||||||||||||||||
£ 55.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 85 l1 63 l2 29.0 l3 12 l4 10 l5 6 l6 5.0 l7 - l8 - w1 20 w2 11 w3
+0.5 9.0 w4 - A/F - | ||||||||||||||||||||||||||||||
10425.W0053 | 180 | 80 | 36.0 | 15 | 13 | 8 | 6.5 | - | - | 25 | 14 | 11.0 | - | - | ||||||||||||||||
£ 67.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 180 l1 80 l2 36.0 l3 15 l4 13 l5 8 l6 6.5 l7 - l8 - w1 25 w2 14 w3
+0.5 11.0 w4 - A/F - | ||||||||||||||||||||||||||||||
10425.W0054 | 363 | 100 | 44.0 | 18 | 16 | 10 | 8.0 | - | - | 32 | 16 | 14.0 | - | - | ||||||||||||||||
£ 86.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 363 l1 100 l2 44.0 l3 18 l4 16 l5 10 l6 8.0 l7 - l8 - w1 32 w2 16 w3
+0.5 14.0 w4 - A/F - | ||||||||||||||||||||||||||||||
10425.W0055 | 1445 | 160 | 63.0 | 30 | 28 | 16 | 14.0 | - | - | 50 | 30 | 18.0 | - | - | ||||||||||||||||
£ 121.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1445 l1 160 l2 63.0 l3 30 l4 28 l5 16 l6 14.0 l7 - l8 - w1 50 w2 30 w3
+0.5 18.0 w4 - A/F - | ||||||||||||||||||||||||||||||
10425.W0060 | 2.5 | - | - | - | - | - | - | 12 | 6 | - | - | 5.5 | 6 | 1.3 | ||||||||||||||||
£ 12.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2.5 l1 - l2 - l3 - l4 - l5 - l6 - l7 12 l8 6 w1 - w2 - w3
+0.5 5.5 w4 6 A/F 1.3 | ||||||||||||||||||||||||||||||
10425.W0061 | 7 | - | - | - | - | - | - | 16 | 9 | - | - | 7.0 | 8 | 1.5 | ||||||||||||||||
£ 13.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 7 l1 - l2 - l3 - l4 - l5 - l6 - l7 16 l8 9 w1 - w2 - w3
+0.5 7.0 w4 8 A/F 1.5 | ||||||||||||||||||||||||||||||
10425.W0062 | 11 | - | - | - | - | - | - | 20 | 11 | - | - | 9.0 | 10 | 2.0 | ||||||||||||||||
£ 14.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 11 l1 - l2 - l3 - l4 - l5 - l6 - l7 20 l8 11 w1 - w2 - w3
+0.5 9.0 w4 10 A/F 2.0 | ||||||||||||||||||||||||||||||
10425.W0063 | 25 | - | - | - | - | - | - | 25 | 14 | - | - | 11.0 | 13 | 2.5 | ||||||||||||||||
£ 15.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 25 l1 - l2 - l3 - l4 - l5 - l6 - l7 25 l8 14 w1 - w2 - w3
+0.5 11.0 w4 13 A/F 2.5 | ||||||||||||||||||||||||||||||
10425.W0064 | 53 | - | - | - | - | - | - | 32 | 16 | - | - | 14.0 | 16 | 3.0 | ||||||||||||||||
£ 16.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 53 l1 - l2 - l3 - l4 - l5 - l6 - l7 32 l8 16 w1 - w2 - w3
+0.5 14.0 w4 16 A/F 3.0 | ||||||||||||||||||||||||||||||
10425.W0065 | 193 | - | - | - | - | - | - | 50 | 30 | - | - | 18.0 | 28 | 5.0 | ||||||||||||||||
£ 28.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 193 l1 - l2 - l3 - l4 - l5 - l6 - l7 50 l8 30 w1 - w2 - w3
+0.5 18.0 w4 28 A/F 5.0 | ||||||||||||||||||||||||||||||
10425.W0070 | 0.7 | - | - | - | - | - | - | 12 | 6 | - | - | 5.5 | 6 | 1.3 | ||||||||||||||||
£ 23.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 0.7 l1 - l2 - l3 - l4 - l5 - l6 - l7 12 l8 6 w1 - w2 - w3
+0.5 5.5 w4 6 A/F 1.3 | ||||||||||||||||||||||||||||||
10425.W0071 | 1.6 | - | - | - | - | - | - | 16 | 9 | - | - | 7.0 | 8 | 1.5 | ||||||||||||||||
£ 23.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1.6 l1 - l2 - l3 - l4 - l5 - l6 - l7 16 l8 9 w1 - w2 - w3
+0.5 7.0 w4 8 A/F 1.5 | ||||||||||||||||||||||||||||||
10425.W0072 | 2.7 | - | - | - | - | - | - | 20 | 11 | - | - | 9.0 | 10 | 2.0 | ||||||||||||||||
£ 24.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2.7 l1 - l2 - l3 - l4 - l5 - l6 - l7 20 l8 11 w1 - w2 - w3
+0.5 9.0 w4 10 A/F 2.0 | ||||||||||||||||||||||||||||||
10425.W0073 | 6 | - | - | - | - | - | - | 25 | 14 | - | - | 11.0 | 13 | 2.5 | ||||||||||||||||
£ 27.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 6 l1 - l2 - l3 - l4 - l5 - l6 - l7 25 l8 14 w1 - w2 - w3
+0.5 11.0 w4 13 A/F 2.5 | ||||||||||||||||||||||||||||||
10425.W0074 | 13 | - | - | - | - | - | - | 32 | 16 | - | - | 14.0 | 16 | 3.0 | ||||||||||||||||
£ 28.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 13 l1 - l2 - l3 - l4 - l5 - l6 - l7 32 l8 16 w1 - w2 - w3
+0.5 14.0 w4 16 A/F 3.0 | ||||||||||||||||||||||||||||||
10425.W0075 | 48 | - | - | - | - | - | - | 50 | 30 | - | - | 18.0 | 28 | 5.0 | ||||||||||||||||
£ 32.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 48 l1 - l2 - l3 - l4 - l5 - l6 - l7 50 l8 30 w1 - w2 - w3
+0.5 18.0 w4 28 A/F 5.0 |
Clamp: steel, heat-treated and blackened.
Pads: brass or plastic.
Clamp provided without clamping pads. Mounting screws included with clamping pads.
Temperature should not exceed 250ºC when using brass pad, or 0-50ºC when using plastic pad.
Particularly suitable for clamping sensitive components; soft pads protect the workpiece.