Adj. Plain Clamps
with adjusting screw
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 24.54 | 0% |
| 5-14 | £ 22.09 | 10% |
| 15-24 | £ 20.86 | 15% |
| 25+ | £ 19.63 | 20% |
Clamp: steel, heat-treated and blackened.
Pads: brass or plastic.
Clamp provided without clamping pads. Mounting screws included with clamping pads.
Temperature should not exceed 250ºC when using brass pad, or 0-50ºC when using plastic pad.
Particularly suitable for clamping sensitive components; soft pads protect the workpiece.