Adj. Plain Clamps
with adjusting screw
Price & Availability | Article | d1 | d2 | h1 | h2 | l1 | Weight g | |||||||||||||||
10680.W0012 | M12 | 33 | 83 | 48 | 135 | 360 | ||||||||||||||||
£ 108.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 33 h1 83 h2 48 l1 135 Weight
g 360 | ||||||||||||||||||||||
10680.W0016 | M16 | 40 | 105 | 64 | 158 | 620 | ||||||||||||||||
£ 125.53 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 40 h1 105 h2 64 l1 158 Weight
g 620 |
Steel, burnished.
For use as quick acting lever for most clamps, but particularly useful for part nos. 10400, 10500 and 10620.
The ratchet action allows quick clamping without the need for spanners.