| Price & Availability | Article | Size | T-slot size | h1 | l1 | Tightening torque Nm | w1 | w2 | w3 | Clamping force max. kN | Weight g | ||||||||||||||||||
| 10550.W0120 | 12-0 | 12 | 0-45 | 140 | 50 | 34 | 14 | 0.8 | 11.5 | 700 | |||||||||||||||||||
£ 205.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12-0 T-slot size 12 h1 0-45 l1 140 Tightening torque
Nm 50 w1 34 w2 14 w3 0.8 Clamping force
max.
kN 11.5 Weight
g 700 | |||||||||||||||||||||||||||||
| 10550.W0121 | 12-1 | 12 | 15-45 | 112 | 50 | 34 | 14 | 0.8 | 11.4 | 600 | |||||||||||||||||||
£ 209.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12-1 T-slot size 12 h1 15-45 l1 112 Tightening torque
Nm 50 w1 34 w2 14 w3 0.8 Clamping force
max.
kN 11.4 Weight
g 600 | |||||||||||||||||||||||||||||
| 10550.W0122 | 12-2 | 12 | 30-75 | 112 | 50 | 34 | 15 | 1.3 | 11.4 | 800 | |||||||||||||||||||
£ 243.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12-2 T-slot size 12 h1 30-75 l1 112 Tightening torque
Nm 50 w1 34 w2 15 w3 1.3 Clamping force
max.
kN 11.4 Weight
g 800 | |||||||||||||||||||||||||||||
| 10550.W0123 | 12-3 | 12 | 60-135 | 112 | 50 | 34 | 16 | 2.5 | 11.4 | 1200 | |||||||||||||||||||
£ 311.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12-3 T-slot size 12 h1 60-135 l1 112 Tightening torque
Nm 50 w1 34 w2 16 w3 2.5 Clamping force
max.
kN 11.4 Weight
g 1200 | |||||||||||||||||||||||||||||
| 10550.W0124 | 12-4 | 12 | 120-195 | 112 | 50 | 34 | 18 | 2.5 | 11.4 | 1700 | |||||||||||||||||||
£ 413.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12-4 T-slot size 12 h1 120-195 l1 112 Tightening torque
Nm 50 w1 34 w2 18 w3 2.5 Clamping force
max.
kN 11.4 Weight
g 1700 | |||||||||||||||||||||||||||||
| 10550.W0125 | 12-5 | 12 | 180-255 | 112 | 50 | 34 | 19 | 2.5 | 11.4 | 2200 | |||||||||||||||||||
£ 474.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 12-5 T-slot size 12 h1 180-255 l1 112 Tightening torque
Nm 50 w1 34 w2 19 w3 2.5 Clamping force
max.
kN 11.4 Weight
g 2200 | |||||||||||||||||||||||||||||
| 10550.W0126 | 14-0 | 14 | 0-45 | 140 | 80 | 34 | 14 | 0.8 | 15.5 | 700 | |||||||||||||||||||
£ 211.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14-0 T-slot size 14 h1 0-45 l1 140 Tightening torque
Nm 80 w1 34 w2 14 w3 0.8 Clamping force
max.
kN 15.5 Weight
g 700 | |||||||||||||||||||||||||||||
| 10550.W0127 | 14-1 | 14 | 15-45 | 112 | 80 | 34 | 14 | 0.8 | 15.3 | 600 | |||||||||||||||||||
£ 212.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14-1 T-slot size 14 h1 15-45 l1 112 Tightening torque
Nm 80 w1 34 w2 14 w3 0.8 Clamping force
max.
kN 15.3 Weight
g 600 | |||||||||||||||||||||||||||||
| 10550.W0128 | 14-2 | 14 | 30-75 | 112 | 80 | 34 | 15 | 1.3 | 15.3 | 800 | |||||||||||||||||||
£ 251.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14-2 T-slot size 14 h1 30-75 l1 112 Tightening torque
Nm 80 w1 34 w2 15 w3 1.3 Clamping force
max.
kN 15.3 Weight
g 800 | |||||||||||||||||||||||||||||
| 10550.W0129 | 14-3 | 14 | 60-135 | 112 | 80 | 34 | 16 | 2.5 | 15.3 | 1200 | |||||||||||||||||||
£ 319.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14-3 T-slot size 14 h1 60-135 l1 112 Tightening torque
Nm 80 w1 34 w2 16 w3 2.5 Clamping force
max.
kN 15.3 Weight
g 1200 | |||||||||||||||||||||||||||||
| 10550.W0130 | 14-4 | 14 | 120-195 | 112 | 80 | 34 | 18 | 2.5 | 15.3 | 1700 | |||||||||||||||||||
£ 427.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14-4 T-slot size 14 h1 120-195 l1 112 Tightening torque
Nm 80 w1 34 w2 18 w3 2.5 Clamping force
max.
kN 15.3 Weight
g 1700 | |||||||||||||||||||||||||||||
| 10550.W0131 | 14-5 | 14 | 180-255 | 112 | 100 | 34 | 19 | 2.5 | 15.3 | 2200 | |||||||||||||||||||
£ 480.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 14-5 T-slot size 14 h1 180-255 l1 112 Tightening torque
Nm 100 w1 34 w2 19 w3 2.5 Clamping force
max.
kN 15.3 Weight
g 2200 | |||||||||||||||||||||||||||||
| 10550.W0132 | 16-0 | 16 | 0-70 | 160 | 100 | 50 | 20 | 1.3 | 15.3 | 1900 | |||||||||||||||||||
£ 335.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16-0 T-slot size 16 h1 0-70 l1 160 Tightening torque
Nm 100 w1 50 w2 20 w3 1.3 Clamping force
max.
kN 15.3 Weight
g 1900 | |||||||||||||||||||||||||||||
| 10550.W0133 | 16-1 | 16 | 25-70 | 125 | 100 | 50 | 20 | 1.3 | 16.3 | 1700 | |||||||||||||||||||
£ 336.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16-1 T-slot size 16 h1 25-70 l1 125 Tightening torque
Nm 100 w1 50 w2 20 w3 1.3 Clamping force
max.
kN 16.3 Weight
g 1700 | |||||||||||||||||||||||||||||
| 10550.W0134 | 16-2 | 16 | 50-120 | 125 | 100 | 50 | 21 | 2.5 | 16.3 | 2500 | |||||||||||||||||||
£ 408.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16-2 T-slot size 16 h1 50-120 l1 125 Tightening torque
Nm 100 w1 50 w2 21 w3 2.5 Clamping force
max.
kN 16.3 Weight
g 2500 | |||||||||||||||||||||||||||||
| 10550.W0135 | 16-3 | 16 | 100-220 | 125 | 100 | 50 | 21 | 3.8 | 16.3 | 3540 | |||||||||||||||||||
£ 538.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16-3 T-slot size 16 h1 100-220 l1 125 Tightening torque
Nm 100 w1 50 w2 21 w3 3.8 Clamping force
max.
kN 16.3 Weight
g 3540 | |||||||||||||||||||||||||||||
| 10550.W0136 | 16-4 | 16 | 200-320 | 125 | 100 | 50 | 24 | 3.8 | 16.3 | 4900 | |||||||||||||||||||
£ 730.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16-4 T-slot size 16 h1 200-320 l1 125 Tightening torque
Nm 100 w1 50 w2 24 w3 3.8 Clamping force
max.
kN 16.3 Weight
g 4900 | |||||||||||||||||||||||||||||
| 10550.W0137 | 18-0 | 18 | 0-70 | 160 | 130 | 50 | 20 | 1.3 | 17.8 | 1870 | |||||||||||||||||||
£ 353.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 18-0 T-slot size 18 h1 0-70 l1 160 Tightening torque
Nm 130 w1 50 w2 20 w3 1.3 Clamping force
max.
kN 17.8 Weight
g 1870 | |||||||||||||||||||||||||||||
| 10550.W0138 | 18-1 | 18 | 25-70 | 125 | 130 | 50 | 20 | 1.3 | 19.0 | 1670 | |||||||||||||||||||
£ 355.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 18-1 T-slot size 18 h1 25-70 l1 125 Tightening torque
Nm 130 w1 50 w2 20 w3 1.3 Clamping force
max.
kN 19.0 Weight
g 1670 | |||||||||||||||||||||||||||||
| 10550.W0139 | 18-2 | 18 | 50-120 | 125 | 130 | 50 | 21 | 2.5 | 19.0 | 2500 | |||||||||||||||||||
£ 433.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 18-2 T-slot size 18 h1 50-120 l1 125 Tightening torque
Nm 130 w1 50 w2 21 w3 2.5 Clamping force
max.
kN 19.0 Weight
g 2500 | |||||||||||||||||||||||||||||
| 10550.W0140 | 18-3 | 18 | 100-220 | 125 | 130 | 50 | 21 | 3.8 | 19.0 | 3580 | |||||||||||||||||||
£ 563.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 18-3 T-slot size 18 h1 100-220 l1 125 Tightening torque
Nm 130 w1 50 w2 21 w3 3.8 Clamping force
max.
kN 19.0 Weight
g 3580 | |||||||||||||||||||||||||||||
| 10550.W0141 | 18-4 | 18 | 200-320 | 125 | 130 | 50 | 24 | 3.8 | 19.0 | 4720 | |||||||||||||||||||
£ 748.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 18-4 T-slot size 18 h1 200-320 l1 125 Tightening torque
Nm 130 w1 50 w2 24 w3 3.8 Clamping force
max.
kN 19.0 Weight
g 4720 | |||||||||||||||||||||||||||||
Steel forged, thread quality 8.8.
Clamping unit for quick action. The compact construction ensures a small footprint on the machine table. Allows clamping over a wide height range with minimum fuss.
* Clamping forces stated for minimum h1 dimension.
Used with:
24000 T-nuts.