Adj. Plain Clamps
with adjusting screw
Units | Price/unit after discount | Applied Discount |
1-4 | £ 85.39 | 0% |
5-14 | £ 76.85 | 10% |
15-24 | £ 72.58 | 15% |
25+ | £ 68.31 | 20% |
Steel, heat-treated and enamelled.
Type one: clamp, support screw and T-bolt set.
Type two: clamp and support screw only.
Dimension h1 is dependent on depth of slot and position of fixture nut.
Often used for clamping press tools.
Used with:
10680 ratchet clamp lever, 21000 T-slot bolt, 24400 collar nut, 25000 plain washer.
Replacement parts:
Replacement support screw see part no. 10410.
Particularly suited to clamping low workpieces. The clamping height can be adjusted by means of the support screw.