Adj. Plain Clamps
with adjusting screw
| Price & Availability | Article | Type | For bolt | Supplied T-bolt | T-slot size | d1 x l2 | h1 | h2 | l3 | l4 | w1 | w2 x l1 | Weight g | |||||||||||||||
| 10400.W0010 | One | M10 | - | - | M10x39 | 8-37 | 15 | 30 | 15 | 30 | 11x80 | 200 | ||||||||||||||||
£ 41.42 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M10 Supplied T-bolt - T-slot size - d1 x l2 M10x39 h1 8-37 h2 15 l3 30 l4 15 w1 30 w2 x l1 11x80 Weight
g 200 | ||||||||||||||||||||||||||||
| 10400.W0012 | One | M12, M14 | - | - | M12x49 | 10-47 | 20 | 40 | 21 | 40 | 14x100 | 560 | ||||||||||||||||
£ 44.96 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M12, M14 Supplied T-bolt - T-slot size - d1 x l2 M12x49 h1 10-47 h2 20 l3 40 l4 21 w1 40 w2 x l1 14x100 Weight
g 560 | ||||||||||||||||||||||||||||
| 10400.W0028 | One | M24 | - | - | M24x87 | 20-80 | 35 | 105 | 35 | 70 | 26x250 | 4340 | ||||||||||||||||
£ 152.55 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M24 Supplied T-bolt - T-slot size - d1 x l2 M24x87 h1 20-80 h2 35 l3 105 l4 35 w1 70 w2 x l1 26x250 Weight
g 4340 | ||||||||||||||||||||||||||||
| 10400.W0113 | Two | M12, M14 | M12x12x160 | 12 | M12x49 | 24-92 | 20 | 40 | 21 | 40 | 14x100 | 830 | ||||||||||||||||
£ 71.33 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M12, M14 Supplied T-bolt M12x12x160 T-slot size 12 d1 x l2 M12x49 h1 24-92 h2 20 l3 40 l4 21 w1 40 w2 x l1 14x100 Weight
g 830 | ||||||||||||||||||||||||||||
Heat-treated steel, enamelled.
Type One -clamp and support screw only.
Type Two -clamp, support screw and t-bolt set.
h* - dependent on depth of slot and position of fixture nut.
Often used for clamping press tools.
Used with:
10680 Ratchet clamp lever.
21000 T-Slot bolt.
24400 Collar Nut.
25000 Plain washer.
Replacement Parts:
Replacement support screw see part no. 10410.