Price & Availability | Article | Type | For bolt | Supplied T-bolt | T-slot size | d1 x l6 | h1 | h2 | l2 | l3 | l4 | l5 | t1 | w1 | w2 x l1 | w3 | Weight g | |||||||||||||||
10420.W0010 | One | M 8 | - | - | - | - | 12 | 22 | 13 | 8 | 10 | 2 | 25 | 9x60 | 10 | 104 | ||||||||||||||||
£ 32.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M 8 Supplied T-bolt - T-slot size - d1 x l6 - h1 - h2 12 l2 22 l3 13 l4 8 l5 10 t1 2 w1 25 w2 x l1 9x60 w3 10 Weight
g 104 | ||||||||||||||||||||||||||||||||
10420.W0020 | One | M10 | - | - | - | - | 15 | 30 | 15 | 10 | 12 | 2 | 30 | 11x80 | 12 | 211 | ||||||||||||||||
£ 36.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M10 Supplied T-bolt - T-slot size - d1 x l6 - h1 - h2 15 l2 30 l3 15 l4 10 l5 12 t1 2 w1 30 w2 x l1 11x80 w3 12 Weight
g 211 | ||||||||||||||||||||||||||||||||
10420.W0030 | One | M12, M14 | - | - | - | - | 20 | 40 | 21 | 12 | 15 | 3 | 40 | 14x100 | 14 | 461 | ||||||||||||||||
£ 44.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M12, M14 Supplied T-bolt - T-slot size - d1 x l6 - h1 - h2 20 l2 40 l3 21 l4 12 l5 15 t1 3 w1 40 w2 x l1 14x100 w3 14 Weight
g 461 | ||||||||||||||||||||||||||||||||
10420.W0040 | One | M16, M18 | - | - | - | - | 25 | 45 | 26 | 16 | 20 | 3 | 50 | 18x125 | 18 | 917 | ||||||||||||||||
£ 59.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One For bolt M16, M18 Supplied T-bolt - T-slot size - d1 x l6 - h1 - h2 25 l2 45 l3 26 l4 16 l5 20 t1 3 w1 50 w2 x l1 18x125 w3 18 Weight
g 917 | ||||||||||||||||||||||||||||||||
10420.W0011 | Two | M 8 | - | - | M 8x40 | 8-23 | 12 | 22 | 13 | 8 | 10 | 2 | 25 | 9x60 | 10 | 150 | ||||||||||||||||
£ 42.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M 8 Supplied T-bolt - T-slot size - d1 x l6 M 8x40 h1 8-23 h2 12 l2 22 l3 13 l4 8 l5 10 t1 2 w1 25 w2 x l1 9x60 w3 10 Weight
g 150 | ||||||||||||||||||||||||||||||||
10420.W0012 | Two | M 8 | - | - | M 8x60 | 8-43 | 12 | 22 | 13 | 8 | 10 | 2 | 25 | 9x60 | 10 | 160 | ||||||||||||||||
£ 42.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M 8 Supplied T-bolt - T-slot size - d1 x l6 M 8x60 h1 8-43 h2 12 l2 22 l3 13 l4 8 l5 10 t1 2 w1 25 w2 x l1 9x60 w3 10 Weight
g 160 | ||||||||||||||||||||||||||||||||
10420.W0021 | Two | M10 | - | - | M10x60 | 10-38 | 15 | 30 | 15 | 10 | 12 | 2 | 30 | 11x80 | 12 | 295 | ||||||||||||||||
£ 49.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M10 Supplied T-bolt - T-slot size - d1 x l6 M10x60 h1 10-38 h2 15 l2 30 l3 15 l4 10 l5 12 t1 2 w1 30 w2 x l1 11x80 w3 12 Weight
g 295 | ||||||||||||||||||||||||||||||||
10420.W0022 | Two | M10 | - | - | M10x80 | 10-58 | 15 | 30 | 15 | 10 | 12 | 2 | 30 | 11x80 | 12 | 310 | ||||||||||||||||
£ 49.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M10 Supplied T-bolt - T-slot size - d1 x l6 M10x80 h1 10-58 h2 15 l2 30 l3 15 l4 10 l5 12 t1 2 w1 30 w2 x l1 11x80 w3 12 Weight
g 310 | ||||||||||||||||||||||||||||||||
10420.W0031 | Two | M12, M14 | - | - | M12x60 | 10-31 | 20 | 40 | 21 | 12 | 15 | 2 | 40 | 14x100 | 14 | 590 | ||||||||||||||||
£ 57.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M12, M14 Supplied T-bolt - T-slot size - d1 x l6 M12x60 h1 10-31 h2 20 l2 40 l3 21 l4 12 l5 15 t1 2 w1 40 w2 x l1 14x100 w3 14 Weight
g 590 | ||||||||||||||||||||||||||||||||
10420.W0032 | Two | M12, M14 | - | - | M12x100 | 10-71 | 20 | 40 | 21 | 12 | 15 | 3 | 40 | 14x100 | 14 | 620 | ||||||||||||||||
£ 57.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M12, M14 Supplied T-bolt - T-slot size - d1 x l6 M12x100 h1 10-71 h2 20 l2 40 l3 21 l4 12 l5 15 t1 3 w1 40 w2 x l1 14x100 w3 14 Weight
g 620 | ||||||||||||||||||||||||||||||||
10420.W0041 | Two | M16, M18 | - | - | M16x80 | 12-42 | 25 | 45 | 26 | 16 | 20 | 3 | 50 | 18x125 | 18 | 1150 | ||||||||||||||||
£ 79.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M16, M18 Supplied T-bolt - T-slot size - d1 x l6 M16x80 h1 12-42 h2 25 l2 45 l3 26 l4 16 l5 20 t1 3 w1 50 w2 x l1 18x125 w3 18 Weight
g 1150 | ||||||||||||||||||||||||||||||||
10420.W0042 | Two | M16, M18 | - | - | M16x125 | 12-87 | 25 | 45 | 26 | 16 | 20 | 3 | 50 | 18x125 | 18 | 1220 | ||||||||||||||||
£ 79.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two For bolt M16, M18 Supplied T-bolt - T-slot size - d1 x l6 M16x125 h1 12-87 h2 25 l2 45 l3 26 l4 16 l5 20 t1 3 w1 50 w2 x l1 18x125 w3 18 Weight
g 1220 | ||||||||||||||||||||||||||||||||
10420.W0015 | Three | M 8 | M 8x8x50 | 7.6 | M 8x40 | 8-16 | 12 | 22 | 13 | 8 | 10 | 3 | 25 | 9x60 | 10 | 200 | ||||||||||||||||
£ 54.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M 8 Supplied T-bolt M 8x8x50 T-slot size 7.6 d1 x l6 M 8x40 h1 8-16 h2 12 l2 22 l3 13 l4 8 l5 10 t1 3 w1 25 w2 x l1 9x60 w3 10 Weight
g 200 | ||||||||||||||||||||||||||||||||
10420.W0016 | Three | M 8 | M 8x8x80 | 7.6 | M 8x60 | 8-43 | 12 | 22 | 13 | 8 | 10 | 2 | 25 | 9x60 | 10 | 220 | ||||||||||||||||
£ 55.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M 8 Supplied T-bolt M 8x8x80 T-slot size 7.6 d1 x l6 M 8x60 h1 8-43 h2 12 l2 22 l3 13 l4 8 l5 10 t1 2 w1 25 w2 x l1 9x60 w3 10 Weight
g 220 | ||||||||||||||||||||||||||||||||
10420.W0025 | Three | M10 | M10x10x65 | 9.6 | M10x60 | 10-22 | 15 | 30 | 15 | 10 | 12 | 2 | 30 | 11x80 | 12 | 385 | ||||||||||||||||
£ 63.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M10 Supplied T-bolt M10x10x65 T-slot size 9.6 d1 x l6 M10x60 h1 10-22 h2 15 l2 30 l3 15 l4 10 l5 12 t1 2 w1 30 w2 x l1 11x80 w3 12 Weight
g 385 | ||||||||||||||||||||||||||||||||
10420.W0026 | Three | M10 | M10x10x100 | 9.6 | M10x80 | 10-58 | 15 | 30 | 15 | 10 | 12 | 2 | 30 | 11x80 | 12 | 420 | ||||||||||||||||
£ 65.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M10 Supplied T-bolt M10x10x100 T-slot size 9.6 d1 x l6 M10x80 h1 10-58 h2 15 l2 30 l3 15 l4 10 l5 12 t1 2 w1 30 w2 x l1 11x80 w3 12 Weight
g 420 | ||||||||||||||||||||||||||||||||
10420.W0035 | Three | M12, M14 | M12x12x80 | 11.6 | M12x60 | 10-28 | 20 | 40 | 21 | 12 | 15 | 2 | 40 | 14x100 | 14 | 740 | ||||||||||||||||
£ 75.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M12, M14 Supplied T-bolt M12x12x80 T-slot size 11.6 d1 x l6 M12x60 h1 10-28 h2 20 l2 40 l3 21 l4 12 l5 15 t1 2 w1 40 w2 x l1 14x100 w3 14 Weight
g 740 | ||||||||||||||||||||||||||||||||
10420.W0036 | Three | M12, M14 | M12x12x125 | 11.6 | M12x100 | 10-71 | 20 | 40 | 21 | 12 | 15 | 3 | 40 | 14x100 | 14 | 805 | ||||||||||||||||
£ 76.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M12, M14 Supplied T-bolt M12x12x125 T-slot size 11.6 d1 x l6 M12x100 h1 10-71 h2 20 l2 40 l3 21 l4 12 l5 15 t1 3 w1 40 w2 x l1 14x100 w3 14 Weight
g 805 | ||||||||||||||||||||||||||||||||
10420.W0037 | Three | M12, M14 | M12x14x80 | 13.6 | M12x60 | 10-26 | 20 | 40 | 21 | 12 | 15 | 3 | 40 | 14x100 | 14 | 755 | ||||||||||||||||
£ 75.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M12, M14 Supplied T-bolt M12x14x80 T-slot size 13.6 d1 x l6 M12x60 h1 10-26 h2 20 l2 40 l3 21 l4 12 l5 15 t1 3 w1 40 w2 x l1 14x100 w3 14 Weight
g 755 | ||||||||||||||||||||||||||||||||
10420.W0038 | Three | M12, M14 | M12x14x125 | 13.6 | M12x100 | 10-71 | 20 | 40 | 21 | 12 | 15 | 3 | 40 | 14x100 | 14 | 820 | ||||||||||||||||
£ 76.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M12, M14 Supplied T-bolt M12x14x125 T-slot size 13.6 d1 x l6 M12x100 h1 10-71 h2 20 l2 40 l3 21 l4 12 l5 15 t1 3 w1 40 w2 x l1 14x100 w3 14 Weight
g 820 | ||||||||||||||||||||||||||||||||
10420.W0045 | Three | M16, M18 | M16x16x100 | 15.6 | M16x80 | 12-31 | 25 | 45 | 26 | 16 | 20 | 3 | 50 | 18x125 | 18 | 1470 | ||||||||||||||||
£ 105.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M16, M18 Supplied T-bolt M16x16x100 T-slot size 15.6 d1 x l6 M16x80 h1 12-31 h2 25 l2 45 l3 26 l4 16 l5 20 t1 3 w1 50 w2 x l1 18x125 w3 18 Weight
g 1470 | ||||||||||||||||||||||||||||||||
10420.W0046 | Three | M16, M18 | M16x16x160 | 15.6 | M16x125 | 12-87 | 25 | 45 | 26 | 16 | 20 | 3 | 50 | 18x125 | 18 | 1630 | ||||||||||||||||
£ 108.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M16, M18 Supplied T-bolt M16x16x160 T-slot size 15.6 d1 x l6 M16x125 h1 12-87 h2 25 l2 45 l3 26 l4 16 l5 20 t1 3 w1 50 w2 x l1 18x125 w3 18 Weight
g 1630 | ||||||||||||||||||||||||||||||||
10420.W0047 | Three | M16, M18 | M16x18x100 | 17.6 | M16x80 | 12-32 | 25 | 45 | 26 | 16 | 20 | 3 | 50 | 18x125 | 18 | 1490 | ||||||||||||||||
£ 105.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M16, M18 Supplied T-bolt M16x18x100 T-slot size 17.6 d1 x l6 M16x80 h1 12-32 h2 25 l2 45 l3 26 l4 16 l5 20 t1 3 w1 50 w2 x l1 18x125 w3 18 Weight
g 1490 | ||||||||||||||||||||||||||||||||
10420.W0048 | Three | M16, M18 | M16x18x160 | 17.6 | M16x125 | 12-87 | 25 | 45 | 26 | 16 | 20 | 3 | 50 | 18x125 | 18 | 1650 | ||||||||||||||||
£ 108.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Three For bolt M16, M18 Supplied T-bolt M16x18x160 T-slot size 17.6 d1 x l6 M16x125 h1 12-87 h2 25 l2 45 l3 26 l4 16 l5 20 t1 3 w1 50 w2 x l1 18x125 w3 18 Weight
g 1650 |
Clamps: steel, heat-treated, blackened. Protective face: brass, brazed.
Type one: clamp only.
Type two: clamp and support screw only.
Type three: clamp, support screw and T-bolt set.
h1 - dependent on depth of slot and position of fixture nut.
The protective brass plate, brazed on to the clamp, acts to protect the workpiece from damage under clamping.
Often used for clamping press tools.
Used with:
10680 ratchet clamp level, 21000 T-slot bolt, 24400 collar nut, 25000 plain washer.
Replacement support screw see part nos. 34500 and 34520.