Adj. Plain Clamps
with adjusting screw
Units | Price/unit after discount | Applied Discount |
1-4 | £ 47.26 | 0% |
5-14 | £ 42.53 | 10% |
15-24 | £ 40.17 | 15% |
25+ | £ 37.81 | 20% |
Clamp: steel, heat-treated and blackened.
Pads: brass or plastic.
Clamp provided without clamping pads. Mounting screws included with clamping pads.
Temperature should not exceed 250ºC when using brass pad, or 0-50ºC when using plastic pad.
Particularly suitable for clamping sensitive components; soft pads protect the workpiece.