Adj. Plain Clamps
with adjusting screw
| Price & Availability | Article | Size | d1 | d2 | l1 | A/F | Weight g | ||||||||||||||||||
| 10588.W2212 | 22 | M10 | 12 | 29.0 | 6 | 61 | |||||||||||||||||||
£ 23.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 22 d1 M10 d2 12 l1 29.0 A/F 6 Weight
g 61 | |||||||||||||||||||||||||
| 10588.W2214 | 22 | M12 | 14 | 31.5 | 6 | 61 | |||||||||||||||||||
£ 23.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 22 d1 M12 d2 14 l1 31.5 A/F 6 Weight
g 61 | |||||||||||||||||||||||||
| 10588.W2215 | 22 | M12 | 14 | 35.5 | 6 | 40 | |||||||||||||||||||
£ 33.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 22 d1 M12 d2 14 l1 35.5 A/F 6 Weight
g 40 | |||||||||||||||||||||||||
| 10588.W3014 | 30/32 | M12 | 14 | 34.0 | 8 | 70 | |||||||||||||||||||
£ 24.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30/32 d1 M12 d2 14 l1 34.0 A/F 8 Weight
g 70 | |||||||||||||||||||||||||
| 10588.W3016 | 30/32 | M12 | 16 | 38.0 | 8 | 98 | |||||||||||||||||||
£ 34.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30/32 d1 M12 d2 16 l1 38.0 A/F 8 Weight
g 98 | |||||||||||||||||||||||||
| 10588.W3018 | 30/32 | M12 | 18 | 38.0 | 8 | 125 | |||||||||||||||||||
£ 35.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30/32 d1 M12 d2 18 l1 38.0 A/F 8 Weight
g 125 | |||||||||||||||||||||||||
| 10588.W3019 | 30 | M12 | 14 | 41.0 | 8 | 78 | |||||||||||||||||||
£ 34.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30 d1 M12 d2 14 l1 41.0 A/F 8 Weight
g 78 | |||||||||||||||||||||||||
| 10588.W3118 | 30 | M16 | 18 | 41.0 | 8 | 143 | |||||||||||||||||||
£ 39.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30 d1 M16 d2 18 l1 41.0 A/F 8 Weight
g 143 | |||||||||||||||||||||||||
| 10588.W3120 | 30 | M16 | 20 | 45.0 | 8 | 208 | |||||||||||||||||||
£ 44.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30 d1 M16 d2 20 l1 45.0 A/F 8 Weight
g 208 | |||||||||||||||||||||||||
| 10588.W3122 | 30 | M16 | 22 | 49.0 | 8 | 270 | |||||||||||||||||||
£ 46.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30 d1 M16 d2 22 l1 49.0 A/F 8 Weight
g 270 | |||||||||||||||||||||||||
| 10588.W3124 | 30 | M16 | 24 | 49.0 | 8 | 348 | |||||||||||||||||||
£ 52.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30 d1 M16 d2 24 l1 49.0 A/F 8 Weight
g 348 | |||||||||||||||||||||||||
| 10588.W4018 | 40/43 | M16 | 18 | 43.0 | 10 | 145 | |||||||||||||||||||
£ 40.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40/43 d1 M16 d2 18 l1 43.0 A/F 10 Weight
g 145 | |||||||||||||||||||||||||
| 10588.W4020 | 40/43 | M16 | 20 | 47.0 | 10 | 195 | |||||||||||||||||||
£ 46.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40/43 d1 M16 d2 20 l1 47.0 A/F 10 Weight
g 195 | |||||||||||||||||||||||||
| 10588.W4022 | 40/43 | M16 | 22 | 51.0 | 10 | 264 | |||||||||||||||||||
£ 50.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40/43 d1 M16 d2 22 l1 51.0 A/F 10 Weight
g 264 | |||||||||||||||||||||||||
| 10588.W4024 | 40/43 | M16 | 24 | 51.0 | 10 | 350 | |||||||||||||||||||
£ 55.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40/43 d1 M16 d2 24 l1 51.0 A/F 10 Weight
g 350 | |||||||||||||||||||||||||
| 10588.W4319 | 43 | M16 | 18 | 52.0 | 10 | 160 | |||||||||||||||||||
£ 37.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 43 d1 M16 d2 18 l1 52.0 A/F 10 Weight
g 160 | |||||||||||||||||||||||||
| 10558.W4922 | 49 | M20 | 22 | 52.0 | 12 | 300 | |||||||||||||||||||
£ 50.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 49 d1 M20 d2 22 l1 52.0 A/F 12 Weight
g 300 | |||||||||||||||||||||||||
| 10558.W4923 | 49 | M20 | 22 | 66.0 | 12 | 330 | |||||||||||||||||||
£ 50.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 49 d1 M20 d2 22 l1 66.0 A/F 12 Weight
g 330 | |||||||||||||||||||||||||
| 10558.W4924 | 49 | M20 | 24 | 55.0 | 12 | 390 | |||||||||||||||||||
£ 56.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 49 d1 M20 d2 24 l1 55.0 A/F 12 Weight
g 390 | |||||||||||||||||||||||||
| 10558.W4928 | 49 | M20 | 28 | 62.0 | 12 | 505 | |||||||||||||||||||
£ 65.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 49 d1 M20 d2 28 l1 62.0 A/F 12 Weight
g 505 | |||||||||||||||||||||||||
Steel, heat-treated.
Fastening screw strength class 12.9 and T-slot nut DIN 508.