Adj. Plain Clamps
with adjusting screw
Units | Price/unit after discount | Applied Discount |
1-9 | £ 167.28 | 0% |
10-19 | £ 150.55 | 10% |
20-49 | £ 142.19 | 15% |
50-99 | £ 133.82 | 20% |
100+ | £ 117.10 | 30% |
Steel, heat-treated, black coated.
The height adapter for compact clamps allows a clamping height increase.
When using multiple height adapters, the screws ISO 10642 or DIN 7984 have to be replaced by screws extended by the dimension h1.