Adj. Plain Clamps
with adjusting screw
Units | Price/unit after discount | Applied Discount |
1-9 | £ 261.61 | 0% |
10-19 | £ 235.45 | 10% |
20-49 | £ 222.37 | 15% |
50-99 | £ 209.29 | 20% |
100+ | £ 183.13 | 30% |
Steel, heat-treated, black coated.
The height adapter for compact clamps allows a clamping height increase.
When using multiple height adapters, the screws ISO 10642 or DIN 7984 have to be replaced by screws extended by the dimension h1.