Adj. Plain Clamps
with adjusting screw
| Price & Availability | Article | Size | For T-slot | With T-bolt | d1 x h2 | h1 min.|max. | h3 | l1 | l2 | l3 | w1 | w2 | Weight g | ||||||||||||||||||
| 10610.W0122 | 22 | 20 | M20x20x160 | M20x69 | 8-58 | 44 | 200 | 45 | 77 | 49 | 25 | 2434 | |||||||||||||||||||
£ 188.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 22 For T-slot 20 With T-bolt M20x20x160 d1 x h2 M20x69 h1
min.|max. 8-58 h3 44 l1 200 l2 45 l3 77 w1 49 w2 25 Weight
g 2434 | |||||||||||||||||||||||||||||||
| 10610.W0123 | 22 | 20 | M20x20x200 | M20x109 | 8-98 | 44 | 200 | 45 | 77 | 49 | 25 | 2531 | |||||||||||||||||||
£ 192.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 22 For T-slot 20 With T-bolt M20x20x200 d1 x h2 M20x109 h1
min.|max. 8-98 h3 44 l1 200 l2 45 l3 77 w1 49 w2 25 Weight
g 2531 | |||||||||||||||||||||||||||||||
| 10610.W0126 | 26 | 24 | M24x28x200 | M24x87 | 10-81 | 44 | 250 | 46 | 116 | 54 | 30 | 3779 | |||||||||||||||||||
£ 211.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 26 For T-slot 24 With T-bolt M24x28x200 d1 x h2 M24x87 h1
min.|max. 10-81 h3 44 l1 250 l2 46 l3 116 w1 54 w2 30 Weight
g 3779 | |||||||||||||||||||||||||||||||
| 10610.W0127 | 26 | 24 | M24x28x250 | M24x137 | 10-130 | 44 | 250 | 59 | 116 | 54 | 30 | 3884 | |||||||||||||||||||
£ 240.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 26 For T-slot 24 With T-bolt M24x28x250 d1 x h2 M24x137 h1
min.|max. 10-130 h3 44 l1 250 l2 59 l3 116 w1 54 w2 30 Weight
g 3884 | |||||||||||||||||||||||||||||||
| 10610.W0133 | 33 | 36 | M30x36x315 | M30x180 | 7-214 | 71 | 315 | 59 | 152 | 72 | 40 | 9044 | |||||||||||||||||||
£ 417.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 33 For T-slot 36 With T-bolt M30x36x315 d1 x h2 M30x180 h1
min.|max. 7-214 h3 71 l1 315 l2 59 l3 152 w1 72 w2 40 Weight
g 9044 | |||||||||||||||||||||||||||||||
| 10610.W0143 | 43 | 48 | M36x42x400 | M30x180 | 7-153 | 80 | 400 | 74 | 209 | 102 | 54 | 17560 | |||||||||||||||||||
£ 788.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 43 For T-slot 48 With T-bolt M36x42x400 d1 x h2 M30x180 h1
min.|max. 7-153 h3 80 l1 400 l2 74 l3 209 w1 102 w2 54 Weight
g 17560 | |||||||||||||||||||||||||||||||
Steel, tempered and burnished.
The weight saving device allows a 50% reduction in weight with no effect on clamping force that can be applied. Useful for rotating applications.
For clamping, clamping screws (DIN 21000), stud bolts (DIN 21100) and cheese head screws (ISO 4762) can be used.
h1 is dependent on the depth of the slot and position of the fixture nut.