Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.

Just a small selection of the comprehensive range of low profile clamps from Wixroyd. Excellent side-force and pull-down clamping action for low-profile components, maximising multi-component clamping in limited space. For heavier duty side clamps, see our 'heavy-duty side clamping' section.
The Mitee-bite dyna-force clamps are a very low profile powerful clamp that exerts down force aswell as its holding force of up to 14kN.
The Mitee-bite pitbull clamp generates incrediable holding forces from such a low profile clamp. Also available with a machinable profile.
The Mitee-bite Talongrip clamps are used in tricky applications where low height aggressive clamping is needed.
The Mitee-bite ID Xpansion Clamps will hold the workpiece by the inner diameter of the bore and are used for high density machining on mills.
The Mitee-bite Side-Loc Xpanision Clamps are used when clamping on blind holes and are actuated from the side of the clamp using the cam shaft.
Used to machine and hold irregular or round parts. They come with a mild steel washer that can easily be machined to match the profile or component.
The Mitee-bite Knife edge clamps are used when clamping uneven components as they bite into the workpiece.
The Mitee-bite uniforce clamps are very effective when holding two parts giving an equal amount of force. Can also be carbonated on request.
The Mitee-bite machinable uniforce clamps work on the same basis are the normal uniforce, but allow you to machine the face of the jaw to suit the workpiece.
The Mitee-bite T-slot Clamps works on a cam action whilst combining up with a t-nut to utilise the machine bed slots.
The Mitee-bite T-slot Toe clamps designed for machine tables with slots whilst maintaining its low profile structure.
The Mitee-bite Toe clamps can be used to make back-to-back series of work pieces, utilising the back surface of a clamp.
Wax-based, heat activated precision gripping tape for holding small and thin components in micro machining, optical components and in jewellery related machining.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com