T-Slot Clamp, Set
low profile
Price & Availability | Article | T-slot size | l1 | h1 | h2 | h3 | h4 | w1 | w2 | Torque to max. Nm | Stroke s1 | Holding force kN | ||||||||||||||||||
12191.W0000 | * | 50 | 25.4 | 22.2 | 15.7 | 9.6 | 28.5 | 25.4 | 88 | 1.6 | 17.8 | |||||||||||||||||||
£ 55.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size * l1 50 h1 25.4 h2 22.2 h3 15.7 h4 9.6 w1 28.5 w2 25.4 Torque to
max.
Nm 88 Stroke s1 1.6 Holding force
kN 17.8 | ||||||||||||||||||||||||||||||
12191.W0014 | 14 | 50 | 25.4 | 22.2 | 15.7 | 9.6 | 28.5 | 25.4 | 88 | 1.6 | 17.8 | |||||||||||||||||||
£ 48.96 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 14 l1 50 h1 25.4 h2 22.2 h3 15.7 h4 9.6 w1 28.5 w2 25.4 Torque to
max.
Nm 88 Stroke s1 1.6 Holding force
kN 17.8 | ||||||||||||||||||||||||||||||
12191.W0016 | 16 | 50 | 25.4 | 22.2 | 15.7 | 9.6 | 28.5 | 25.4 | 88 | 1.6 | 17.8 | |||||||||||||||||||
£ 48.96 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 16 l1 50 h1 25.4 h2 22.2 h3 15.7 h4 9.6 w1 28.5 w2 25.4 Torque to
max.
Nm 88 Stroke s1 1.6 Holding force
kN 17.8 | ||||||||||||||||||||||||||||||
12191.W0018 | 18 | 50 | 25.4 | 22.2 | 15.7 | 9.6 | 28.5 | 25.4 | 88 | 1.6 | 17.8 | |||||||||||||||||||
£ 51.57 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 18 l1 50 h1 25.4 h2 22.2 h3 15.7 h4 9.6 w1 28.5 w2 25.4 Torque to
max.
Nm 88 Stroke s1 1.6 Holding force
kN 17.8 |
Steel hardened face.
Designed to be used in the T-slots of machine tables.
The clamp has both a smooth face (for machined workpieces) and a serrated face (for rougher work).
Provides a positive downhold action whilst maintaining a low profile.
Torque screw for T-slot nut to 150 Nm.
*Not supplied with T-nut or mounting screw.