T-Slot Clamp, Set
low profile
Price & Availability | Article | Type | Slot type | Mounting screw | Cam screw d1 | l1 | l2 | l3 | h1 | w1 | Torque to max. Nm | Stroke | For use with | Holding force kN | ||||||||||||||||||
12180.W2011 | Clamp - w/o Step | Closed | M 8 | M 8 | 54.9 | 21.1 | 13.5 | 15.8 | 19.1 | 28 | 1.6 | 12180.W2111 | 8.9 | |||||||||||||||||||
£ 62.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp - w/o Step Slot type Closed Mounting screw M 8 Cam screw d1 M 8 l1 54.9 l2 21.1 l3 13.5 h1 15.8 w1 19.1 Torque to
max.
Nm 28 Stroke 1.6 For use with 12180.W2111 Holding force
kN 8.9 | ||||||||||||||||||||||||||||||||
12180.W2012 | Clamp - w/o Step | Closed | M12 | M12 | 58.6 | 42.7 | 12.7 | 15.8 | 28.5 | 88 | 2.0 | 12180.W2112 | 17.8 | |||||||||||||||||||
£ 68.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp - w/o Step Slot type Closed Mounting screw M12 Cam screw d1 M12 l1 58.6 l2 42.7 l3 12.7 h1 15.8 w1 28.5 Torque to
max.
Nm 88 Stroke 2.0 For use with 12180.W2112 Holding force
kN 17.8 | ||||||||||||||||||||||||||||||||
12180.W2035 | Clamp - w/o Step | Open | M16 | M16 | 96.5 | 46.2 | - | 41.2 | 38.1 | 135 | 2.5 | 12180.W2135 | 26.7 | |||||||||||||||||||
£ 161.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clamp - w/o Step Slot type Open Mounting screw M16 Cam screw d1 M16 l1 96.5 l2 46.2 l3 - h1 41.2 w1 38.1 Torque to
max.
Nm 135 Stroke 2.5 For use with 12180.W2135 Holding force
kN 26.7 | ||||||||||||||||||||||||||||||||
12180.W2111 | Stop - w/o Step | Closed | M 8 | - | 55.9 | 28.2 | 13.5 | 19.1 | 19.1 | - | - | 12180.W2011 | - | |||||||||||||||||||
£ 48.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stop - w/o Step Slot type Closed Mounting screw M 8 Cam screw d1 - l1 55.9 l2 28.2 l3 13.5 h1 19.1 w1 19.1 Torque to
max.
Nm - Stroke - For use with 12180.W2011 Holding force
kN - | ||||||||||||||||||||||||||||||||
12180.W2112 | Stop - w/o Step | Closed | M12 | - | 83.5 | 42.7 | 12.7 | 22.1 | 28.5 | - | - | 12180.W2012 | - | |||||||||||||||||||
£ 62.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stop - w/o Step Slot type Closed Mounting screw M12 Cam screw d1 - l1 83.5 l2 42.7 l3 12.7 h1 22.1 w1 28.5 Torque to
max.
Nm - Stroke - For use with 12180.W2012 Holding force
kN - | ||||||||||||||||||||||||||||||||
12180.W2135 | Stop - w/o Step | Open | M16 | - | 83.8 | 46.2 | - | 50.8 | 38.1 | - | - | 12180.W2035 | - | |||||||||||||||||||
£ 125.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stop - w/o Step Slot type Open Mounting screw M16 Cam screw d1 - l1 83.8 l2 46.2 l3 - h1 50.8 w1 38.1 Torque to
max.
Nm - Stroke - For use with 12180.W2035 Holding force
kN - |
Body: steel, hardened.
Clamp: brass.
Enables flexible setups. For use in both threaded holes and in T-slots. Can be mounted vertically or horizontally.
Typically used as a clamp and stop pair - please order separately.