T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-9 | £ 68.07 | 0% |
10-19 | £ 61.26 | 10% |
20-49 | £ 57.86 | 15% |
50-99 | £ 54.46 | 20% |
100+ | £ 47.65 | 30% |
Body: steel, hardened.
Clamp: brass.
Enables flexible setups. For use in both threaded holes and in T-slots. Can be mounted vertically or horizontally.
Typically used as a clamp and stop pair - please order separately.