| Price & Availability | Article | Slot size | d1 | F1 kN | F2 kN | l1 | h1 | h2 | h3 | w1 | w2 | A/F | Weight g | |||||||||||||||
| 12105.W0012 | 12 | M10 | 7 | 3.5 | 40 | 31 | 24 | 10 | 22 | 13.6 | 5 | 91 | ||||||||||||||||
| £ 164.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Slot size 12 d1 M10 F1
kN 7 F2
kN 3.5 l1 40 h1 31 h2 24 h3 10 w1 22 w2 13.6 A/F 5 Weight
g 91 | ||||||||||||||||||||||||||||
| 12105.W0016 | 16 | M12 | 10 | 5.0 | 49 | 39 | 30 | 12 | 28 | 17.4 | 6 | 188 | ||||||||||||||||
| £ 193.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Slot size 16 d1 M12 F1
kN 10 F2
kN 5.0 l1 49 h1 39 h2 30 h3 12 w1 28 w2 17.4 A/F 6 Weight
g 188 | ||||||||||||||||||||||||||||
| 12105.W0020 | 18 | M16 | 16 | 8.0 | 63 | 50 | 37 | 15 | 35 | 21.5 | 8 | 363 | ||||||||||||||||
| £ 296.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Slot size 18 d1 M16 F1
kN 16 F2
kN 8.0 l1 63 h1 50 h2 37 h3 15 w1 35 w2 21.5 A/F 8 Weight
g 363 | ||||||||||||||||||||||||||||
Clamp: steel (AISI 4140), HRc 33-39, blackened.
Plate: stainless steel (AISI 304, 1.4301).
Extremely small and low height cam clamp offering up to 14 kN. clamping force. Ideal for multi-component fixtures.
Clamp is acutated with use of a hexagon key.
To avoid any deformation to workpiece during clamping, select our clamping plate type.
Also available with an easy to actuate clamping handle model - see parts 12108.W2012 through .W2116.
Spare clamping plates can be ordered separately, see part no. 12108.W5010 through .W5016.
Dimension w5 is the recommended distance between mounting hole and workpiece. Note: w5 + 1 is required distance when using clamping plates.
To install, drill and tap required hole to dimensions d2 and space hole to dimension w5 away from workpiece surface (or w5 + 1 if using clamping plate).
Fully tighten spiral clamp, then slacken off by one turn. Mount workpiece and then re-tighten clockwise to clamp workpiece. Place a stop to the right of the workpiece to prevent movement.