Price & Availability | Article | Clamp screw | Mounting screw | l1 | h1 | h2 | h3 | h4 | w1 | w2 | w3 | w4 | Torque to max. Nm | Stroke | Holding force kN | ||||||||||||||||||
12193.W0110 | M 8 | M 8 | 43.2 | 12.7 | 21.5 | 6.4 | 15.75 | 25.4 | 19.0 | 19.0 | 2.3 | 28 | 1.6 | 8.9 | |||||||||||||||||||
£ 44.69 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamp screw M 8 Mounting screw M 8 l1 43.2 h1 12.7 h2 21.5 h3 6.4 h4 15.75 w1 25.4 w2 19.0 w3 19.0 w4 2.3 Torque to
max.
Nm 28 Stroke 1.6 Holding force
kN 8.9 | |||||||||||||||||||||||||||||||||
12193.W0112 | M10 | M10 | 54.0 | 11.4 | 24.4 | 9.7 | 15.75 | 33.5 | 25.4 | 25.4 | 2.8 | 88 | 2.0 | 17.8 | |||||||||||||||||||
£ 64.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamp screw M10 Mounting screw M10 l1 54.0 h1 11.4 h2 24.4 h3 9.7 h4 15.75 w1 33.5 w2 25.4 w3 25.4 w4 2.8 Torque to
max.
Nm 88 Stroke 2.0 Holding force
kN 17.8 | |||||||||||||||||||||||||||||||||
12193.W0116 | M12 | M12 | 75.0 | 25.2 | 43.2 | 12.7 | 31.75 | 50.8 | 38.1 | 38.1 | 3.3 | 135 | 2.5 | 26.7 | |||||||||||||||||||
£ 133.44 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamp screw M12 Mounting screw M12 l1 75.0 h1 25.2 h2 43.2 h3 12.7 h4 31.75 w1 50.8 w2 38.1 w3 38.1 w4 3.3 Torque to
max.
Nm 135 Stroke 2.5 Holding force
kN 26.7 |
Clamping face: steel, hardened.
Body: mild steel, blackened.
The clamp has both a smooth face (for machined workpieces) and a serrated face (for rougher work).
Provides a positive downhold action whilst maintaining a low profile.
The height of the clamp can be varied by milling the slot deeper into the fixture.
w3 - the distance between the front of the clamp base and the workpiece. Drill and tap the centreline of "w1" for mounting holes.
For replacement cam screws see part 12112.