T-Slot Clamp, Set
low profile
Price & Availability | Article | Clamping stroke s1 | d1 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | l6 | h1 | h2 | h3 | ||||||||||||||||||
10982.W0045 | 3 | 6.6 | M 4x0,7 Depth 6 | M 4x0,7-6L | 52 | 48 | 20 | 14 | 3 | 10 | 32 | 27 | 18 | |||||||||||||||||||
£ 244.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping stroke s1 3 d1 6.6 d2 M 4x0,7 Depth 6 d3 M 4x0,7-6L l1 52 l2 48 l3 20 l4 14 l5 3 l6 10 h1 32 h2 27 h3 18 | ||||||||||||||||||||||||||||||||
10982.W0060 | 4 | 8.6 | M 5x0,8 Depth 8 | M 5x0,8-8L | 69 | 63 | 26 | 19 | 4 | 13 | 40 | 33 | 22 | |||||||||||||||||||
£ 322.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Clamping stroke s1 4 d1 8.6 d2 M 5x0,8 Depth 8 d3 M 5x0,8-8L l1 69 l2 63 l3 26 l4 19 l5 4 l6 13 h1 40 h2 33 h3 22 |
Price & Availability | Article | Weight g | h4 | h5 | h6 | w1 | w2 | w3 | w4 | w5 | s2 | Torque to max. Nm | A/F1 | A/F2 | Clamping force max. kN | ||||||||||||||||||
10982.W0045 | 560 | 18 | 18 | 8 | 75 | 45 | 15 | 60 | 30 | 3 | 25 | 8 | 19 | 9 | |||||||||||||||||||
£ 244.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 560 h4 18 h5 18 h6 8 w1 75 w2 45 w3 15 w4 60 w5 30 s2 3 Torque to
max.
Nm 25 A/F1 8 A/F2 19 Clamping force
max.
kN 9 | |||||||||||||||||||||||||||||||||
10982.W0060 | 1240 | 22 | 22 | 10 | 100 | 60 | 20 | 80 | 40 | 4 | 50 | 10 | 24 | 14 | |||||||||||||||||||
£ 322.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1240 h4 22 h5 22 h6 10 w1 100 w2 60 w3 20 w4 80 w5 40 s2 4 Torque to
max.
Nm 50 A/F1 10 A/F2 24 Clamping force
max.
kN 14 |
Body: steel (C45), black oxide finish.
Jaw: steel (42CrMo), tempered. Black oxide finish. Precision ground.
Shaft: steel (42CrMo), black oxide finish.
A screw type clamping mechanism allows a long clamping stroke and firm clamping. The precision-ground jaw is perfect for clamping the workpiece on its finished surface.
The jaw provides downward force to prevent part lift.
Can be clamped with both hex wrench and spanner.