T-Slot Clamp, Set
low profile
Price & Availability | Article | Slot size | l1 | l2 | l3 | h1 | h2 | w1 | w2 | w3 | Weight g | |||||||||||||||
12000.W0012 | 12 | 36 | 9.0 | 18 | 12 | 7 | 11.7 | 18 | M 8 | 100 | ||||||||||||||||
£ 80.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slot size 12 l1 36 l2 9.0 l3 18 h1 12 h2 7 w1 11.7 w2 18 w3 M 8 Weight
g 100 | ||||||||||||||||||||||||||
12000.W0014 | 14 | 44 | 11.0 | 22 | 12 | 8 | 13.7 | 22 | M 8 | 140 | ||||||||||||||||
£ 77.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slot size 14 l1 44 l2 11.0 l3 22 h1 12 h2 8 w1 13.7 w2 22 w3 M 8 Weight
g 140 | ||||||||||||||||||||||||||
12000.W0016 | 16 | 50 | 12.5 | 25 | 15 | 9 | 15.7 | 25 | M12 | 240 | ||||||||||||||||
£ 103.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slot size 16 l1 50 l2 12.5 l3 25 h1 15 h2 9 w1 15.7 w2 25 w3 M12 Weight
g 240 | ||||||||||||||||||||||||||
12000.W0018 | 18 | 56 | 14.0 | 28 | 16 | 10 | 17.7 | 28 | M12 | 340 | ||||||||||||||||
£ 109.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slot size 18 l1 56 l2 14.0 l3 28 h1 16 h2 10 w1 17.7 w2 28 w3 M12 Weight
g 340 | ||||||||||||||||||||||||||
12000.W0020 | 20 | 64 | 16.0 | 32 | 19 | 12 | 19.7 | 32 | M16 | 520 | ||||||||||||||||
£ 129.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slot size 20 l1 64 l2 16.0 l3 32 h1 19 h2 12 w1 19.7 w2 32 w3 M16 Weight
g 520 | ||||||||||||||||||||||||||
12000.W0022 | 22 | 70 | 17.5 | 35 | 21 | 14 | 21.7 | 35 | M16 | 720 | ||||||||||||||||
£ 130.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slot size 22 l1 70 l2 17.5 l3 35 h1 21 h2 14 w1 21.7 w2 35 w3 M16 Weight
g 720 | ||||||||||||||||||||||||||
12000.W0024 | 24 | 80 | 20.0 | 40 | 23 | 16 | 23.7 | 40 | M20 | 880 | ||||||||||||||||
£ 139.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slot size 24 l1 80 l2 20.0 l3 40 h1 23 h2 16 w1 23.7 w2 40 w3 M20 Weight
g 880 | ||||||||||||||||||||||||||
12000.W0028 | 28 | 88 | 22.0 | 44 | 24 | 18 | 27.7 | 44 | M20 | 1460 | ||||||||||||||||
£ 153.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slot size 28 l1 88 l2 22.0 l3 44 h1 24 h2 18 w1 27.7 w2 44 w3 M20 Weight
g 1460 |
Tempered steel, burnished.
The stops can be used in a longitudinal or transverse direction. Their low overall height allows use in applications with flat workpieces.