| Price & Availability | Article | Type | Clamping stroke s1 | For T-slot | Clamping height min. | l1 | l2 | h1 | h2 | h3 | w1 | w2 | Torque to max. Nm | A/F | Clamping force max. kN | Weight g | ||||||||||||||||||
| 10960.W0260 | Clamp + Stop | 1.2 | 10 | 5 | 46 | 15 | 10.5 | 7.5 | 5 | 18 | 20 | 9 | 4 | 4 | 140 | |||||||||||||||||||
| £ 352.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Clamp + Stop Clamping stroke s1 1.2 For T-slot 10 Clamping height
min. 5 l1 46 l2 15 h1 10.5 h2 7.5 h3 5 w1 18 w2 20 Torque to
max.
Nm 9 A/F 4 Clamping force
max.
kN 4 Weight
g 140 | ||||||||||||||||||||||||||||||||||
| 10960.W0262 | Clamp + Stop | 1.2 | 12 | 5 | 48 | 15 | 10.5 | 7.5 | 5 | 18 | 20 | 9 | 4 | 4 | 150 | |||||||||||||||||||
| £ 352.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Clamp + Stop Clamping stroke s1 1.2 For T-slot 12 Clamping height
min. 5 l1 48 l2 15 h1 10.5 h2 7.5 h3 5 w1 18 w2 20 Torque to
max.
Nm 9 A/F 4 Clamping force
max.
kN 4 Weight
g 150 | ||||||||||||||||||||||||||||||||||
| 10960.W0264 | Clamp + Stop | 1.2 | 14 | 5 | 52 | 15 | 10.5 | 7.5 | 5 | 22 | 20 | 9 | 4 | 4 | 162 | |||||||||||||||||||
| £ 400.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Clamp + Stop Clamping stroke s1 1.2 For T-slot 14 Clamping height
min. 5 l1 52 l2 15 h1 10.5 h2 7.5 h3 5 w1 22 w2 20 Torque to
max.
Nm 9 A/F 4 Clamping force
max.
kN 4 Weight
g 162 | ||||||||||||||||||||||||||||||||||
| 10960.W0266 | Clamp + Stop | 1.2 | 16 | 5 | 48 | 15 | 10.5 | 7.5 | 5 | 25 | 20 | 9 | 4 | 4 | 178 | |||||||||||||||||||
| £ 406.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Clamp + Stop Clamping stroke s1 1.2 For T-slot 16 Clamping height
min. 5 l1 48 l2 15 h1 10.5 h2 7.5 h3 5 w1 25 w2 20 Torque to
max.
Nm 9 A/F 4 Clamping force
max.
kN 4 Weight
g 178 | ||||||||||||||||||||||||||||||||||
| 10960.W0268 | Clamp + Stop | 1.2 | 18 | 5 | 48 | 15 | 10.5 | 7.5 | 5 | 25 | 20 | 9 | 4 | 4 | 190 | |||||||||||||||||||
| £ 415.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Type Clamp + Stop Clamping stroke s1 1.2 For T-slot 18 Clamping height
min. 5 l1 48 l2 15 h1 10.5 h2 7.5 h3 5 w1 25 w2 20 Torque to
max.
Nm 9 A/F 4 Clamping force
max.
kN 4 Weight
g 190 | ||||||||||||||||||||||||||||||||||
Clamp: spring steel.
Block: steel.
The clamping point is 5mm above the machine table. Risers can be used to allow for through machining and drilling.
Supplied as a set: one-piece clamp, one-piece stop.
These low-profile clamps and stops have a holding force of 4000 N. The fingers push the workpiece down before clamping. The small height of the clamps eliminate any risk of collision between clamp and tooling- ideal for machining small and low profile components.