T-slot clamps have a clamping point is 5mm above the machine table. Risers can be used to allow for through machining and drilling. They also have a clamping torque 9Nm. With a clamping range of 1.2mm.
T-Slot Clamps